Product groups

Item description/product images

DescriptionMaterial:Tray and folding handle in aluminium profile, end caps polyamide; form A: mounting by rubber insertVersion:Tray and grip glass-bead blasted, satin finish and anodised black or natural colour.
Rubber profile black.
Fastening screws electro zinc-plated.
Note:Profile Folding Handles form A can be fitted without screw mounting with 2 soft plastic profiles with sheet strengths of 1-2.5 mm.

Two cross-slots for M4 screws allow earth/ground connection and can serve as a mounting aid for additional add-on parts.
Assembly:After fitting the lower rubber profile, press the two side caps onto the handle. Next press the handle over the lower edge of the mounting cutout at a 45° angle and then push it up against the housing panel.
Now push the 2nd rubber profile into the upper groove or fix in place with 2 countersunk screws.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0239_A Recessed handles, aluminium, fold-down, mounted via rubber profile 168 kB

Drawings

Pull handles recessed fold-out, Form A

Item selection/filter

Order No.Main
colour
FormVersion 2HLL1TMounting
cutout
Load
capacity
N
CADAcc.PriceOrder
K0239.10011blackAplug-in9010011519,5107 x 73500 on request
K0239.11811blackAplug-in9011813319,5125 x 73500 on request
K0239.16711blackAplug-in9016718219,5174 x 73500 on request
K0239.10013naturalAplug-in9010011519,5107 x 73500 on request
K0239.11813naturalAplug-in9011813319,5125 x 73500 on request
K0239.16713naturalAplug-in9016718219,5174 x 73500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33