Product groups
Pull handles, plastic, with electronic switch function and one push button
K1527

Pull handles, plastic, with electronic switch function and one...

go back

Item description/product images

DescriptionMaterial:Thermoplastic PA6.Version:Black thermoplastic.Note:Push button with red or green LED.

Form A:
Connector with 8 pin plug in the screw face of the grip leg

Form B:
Connection cable from the screw face of the grip leg.
Technical data:See downloads, Technical Information
Connection type: M12x1 8 pole plug or 5 m cable
Rating: IP54 (for Form A with plug screwed on).
Assembly:From the rear.Accessory:For Form A:
Connector bush M12x1 with screw lock K1498
Drawing reference:
Form A: with plug
Form B: with cable
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1527 Pull handles, plastic, with electronic switch function and one push button 268 kB
 Technical information, pull handles with electric switch function 83,4 kB

Drawings (total overview)

Pull handles, plastic, with electronic switch function and one push button

Pull handles, plastic, with electronic switch function and one push button, with plug

More information

Drawings

Pull handles, plastic, with electronic switch function and one push button, with plug

Item selection/filter

Order No.FormComponent
colour
ABD

HH1H2
max.
H3LL1TLoad
capacity
N
CADAcc.PriceOrder
K1527.11601Agreen16026M66640701018217101000 on request
K1527.11602Ared16026M66640701018217101000 on request

Pull handles, plastic, with electronic switch function and one push button, with cable

More information

Drawings

Pull handles, plastic, with electronic switch function and one push button, with cable

Item selection/filter

Order No.FormComponent
colour
ABD

HH1H2
max.
LL1TLoad
capacity
N
CADAcc.PriceOrder
K1527.21601Bgreen16026M666407018217101000 on request
K1527.21602Bred16026M666407018217101000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33