DescriptionMaterial:Handle stainless steel 1.4305.
Fasteners stainless steel 1.4301.
Version:Fastening from the rear.Note:These stainless steel pull handles are ideal for all technical applications where highest load and high chemical or corrosive resistance is required.Special features: