- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- K0518
Quarter-turn lock, zinc no versions
- K0520
Quarter-turn locks with cylinder, small version
- K2216
Quarter-turn lock zinc, lockable
- K2217
Quarter-turn lock zinc, lockable, long version
- K0522
Quarter-turn locks, zinc
- K0524
Quarter-turn security locks
- K2219
Quarter-turn lock zinc for fire services, DIN 14925
- K0525
Quarter-turn locks with wing grip
- K0526
Quarter-turn locks with T-grip
- K0527
Compression latches with stepped cam
- K1113
Quarter-turn lock, zinc long version
- K1106
Quarter-turn locks, stainless steel
- K1360
Quarter-turn locks, stainless steel
- K1351
Quarter-turn locks, stainless steel small version
- K1352
Quarter-turn locks, stainless steel long version
- K1339
Quarter-turn locks, stainless steel small version
- K1355
Quarter-turn locks lockable, stainless steel
- K1358
Quarter-turn lock, stainless steel with wing grip
- K1350
Quarter-turn security locks, stainless steel
- K1107
Quarter-turn locks, stainless steel, lockable
- K1108
Quarter-turn locks, stainless steel with wing grip
- K1109
Quarter-turn locks, stainless steel with T-grip
- K1356
Quarter-turn locks, stainless steel with T-grip
- K1110
Quarter-turn lock, stainless steel with L-grip
- K1359
Quarter-turn locks, stainless steel with L-grip
- K1111
Quarter-turn locks, stainless steel for sterile areas
- K1353
Quarter-turn locks, stainless steel in Hygienic DESIGN
- K1354
Quarter-turn locks, stainless steel in Hygienic DESIGN
- K1452
Quarter-turn locks, stainless steel with T-grip in Hygienic DESIGN
- K0528
Compression latches with variable compression
- K0529
Compression latches, zinc
- K0531
Compression latches, zinc with adjustable tongue height
- K1275
Quarter-turn locks free-turning
- K2221
Tongue stainless, without stop
- K2218
Tongue steel, with stop
- K2244
Tongues for quarter-turn locks without stop, steel
- K0533
Dust caps
- K0534
Opening grips
- K0535
Keys for latches and locks
- K1335
Keys for latches and locks
- K1511
Keys for quarter-turn locks
- K0271
Stop latches
- K1061
Quarter-turn clamp locks stainless steel rotary knob plastic or stainless steel
- K1558
Quarter-turn clamp locks, stainless steel rotary knob plastic or stainless steel
- K1061
Quarter-turn clamp locks, flat
- K1062
Clamping plates for quarter-turn clamp locks
- K1559
Quarter-turn clamp locks stainless steel, knob plastic or stainless steel
- K2260
Quarter-turn clamp locks, stainless steel, retractable, twist knob plastic or stainless steel
- K1560
Steel clamping plates for quarter-turn clamp locks
- K2261
Spacer washers, stainless steel, for quarter-turn clamp lock
- K1730
Quarter turn latches
- K1731
Retaining washers for quarter turn latches
- K1732
Lock bottom parts for quarter turn latches
- K1453
Cable glands, stainless steel or plastic in Hygienic DESIGN
- K1367
Edge protection profiles with steel retaining strip
- K2238
Silicone edge protection profiles with integrated steel retaining strip FDA approved
- K1368
Edge protection profiles with integrated steel wire core
- K2239
Silicone edge protection profiles with integrated steel retaining strip FDA approved
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2260_KNQuarter-turn clamp locks, stainless steel, retractable, twist... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Quarter-turn clamp locks are used for replacing and locking fixtures or hatches quickly and easily. Tool-free clamping shortens setup times.Material:Stainless steel housing. Bolt steel. Rotary knob stainless steel or thermoplastic PA (polyamide)Version:Housing bright. Bolt nickel plated. Rotary knob PA fibreglass reinforced, black. Rotary knob stainless steel, bright.Note:M2 or M3 stainless steel fastening screws are included.
Mounting option 1 for plate thickness 9 mm. Mounting option 2 for plate thickness >9 to 20 mm. Mounting option 3 for plate thickness 6 mm. Mounting option 4 for plate thickness >6 mm to <9 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.Type of operation:Ensure that the twist knob is in the "OFF" position. Push or place the quarter-turn clamp lock over the pre-mounted clamping plate. Press the twist knob down and turn it to the "ON" position. When fully clamped, an audible click will be heard.Accessory:Steel clamping plate for quarter-turn clamp lock K1560. Stainless steel spacer washer for quarter-turn clamp lock K2261.Drawing reference:1) Mounting option 1 2) Mounting option 2 3) Mounting option 3 4) Mounting option 4 5) Plate 6) Spacer washer Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 2 | Component material | L | L1 | H | H1 | H2 | D | D1 | D2 | D3 | D4 | D5 | D6 | D7 | D8 | T | T1 | T2 | T3 | T4 | T5 | T6 | CAD | Acc. | Price | Order |
---|
K2260.2508 | pins steel | polyamide | 20 | 8,5 | 43,9 | 14,7 | 32,3 | 8 | 14 | 25 | 35 | 21 | 14 | 26 | 4,4 | 2,4 | 9 | 9-20 | 5,5 | 6 | 2,5 | 6-9 | 3 |  | | on request | | K2260.3408 | pins steel | polyamide | 20 | 8,5 | 43,9 | 14,7 | 32,3 | 8 | 18 | 34 | 40 | 28 | 18 | 35 | 6,5 | 3,4 | 9 | 9-20 | 5,5 | 6 | 2,5 | 6-9 | 3 |  | | on request | |
Order No. | Version 2 | Component material | M | Clamping force N | Shearing force kN | Pullout force F kN | Holding force N | Temperature resistance | CAD | Acc. | Price | Order |
---|
K2260.2508 | pins steel | polyamide | M2x3 | 250 | 3 | 1,6 | 250 | ≤130 °C |  | | on request | | K2260.3408 | pins steel | polyamide | M03X6 | 250 | 3 | 1,6 | 250 | ≤130 °C |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|