DescriptionMaterial:Housing and actuator die-cast zinc.Version:Housing and actuator chrome-plated. Wing-handle version powder-coated.Note:Small quarter turn lock with spring-loaded tongue. Right or left deployment. The lock can be installed pre-assembled. The fastening nut is an earthing nut with teeth one side.
Please order the desired tongue type separately. Every tongue can be combined with every housing.Drawing reference:
Actuation: a) square 6 mm b) slot c) wing grip
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.