Compression latches, zinc, with adjustable tongue height
Item description/product images
DescriptionMaterial:Housing and actuator die-cast zinc. Flat seal rubber.Version:Housing and actuator chrome-plated. Wing-handle version powder-coated.Note:Compression latches are primarily used for doors and housings that require a high pressure on the seal. Right or left deployment. The locking direction is always clockwise.
Vibration-proof, water and dust tight according to IP65.Accessory:Key K0535. Tongues for steel compression latch with adjustable tongue gap K0532.Drawing reference:
Actuation: a) square 8 mm b) double lug 3 mm c) double lug 5 mm d) T-grip e) triangle 7 mm
Special features:
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.