Product groups
Spring hinges, steel, stainless steel or aluminium, 50 mm, spring open
K1173_A

Spring hinges, steel, stainless steel or aluminium, 50 mm,...

go back

Item description/product images

DescriptionMaterial:

Steel, 1.4301 stainless steel or 5754 aluminium.
Tension spring steel or stainless steel.

Version:Steel electro zinc-plated
Stainless steel and aluminium, bright.
Tension spring Zn/Al alloy.
Note:Butt type hinges.
Opening angle 270°.

Spring torque:
M(0°): 1.5 Nm / M(90°): 1.1 Nm / M(180°): 0.65 Nm

By the aluminum hinges, the tension springs are steel alloyed with Zn/Al.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1173_A Spring hinges, steel, stainless steel or aluminium, 50 mm, spring open 190 kB

Drawings

Spring hinges, steel, stainless steel or aluminium, 50 mm, spring open

Item selection/filter

Order No.Main
material
AA1BB1D

D1SCADAcc.PriceOrder
K1173.50500steel5095030542 on request
K1173.150500stainless steel A250105030542 on request
K1173.250500aluminium5095030542 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33