Product groups
Spring hinges steel or stainless steel, 180 mm, spring closed
K1176_FS

Spring hinges steel or stainless steel, 180 mm, spring closed

go back

Item description/product images

DescriptionMaterial:

Steel or 1.4301 stainless steel.
Tension spring stainless steel.

Version:Steel bright or electro zinc-plated.
Stainless steel bright.
Note:Butt type hinges.
Opening angle 270°.

Spring torque:
M(0°): 0.56 Nm / M(90°): 1.1 Nm / M(180°): 1.7 Nm

Form A: without holes
Form B: with holes
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1176_B Spring hinges steel or stainless steel, 180 mm, spring closed 146 kB
 Datasheet K1176_FS Spring hinges steel or stainless steel, 180 mm, spring closed 166 kB

Drawings

Spring hinges steel or stainless steel, 180 mm, spring closed

Item selection/filter

Order No.FormVersion 1Main
material
Main
colour
AA1BB1D

D1SCADAcc.PriceOrder
K1176.4018010Aspring closedsteel-40-180--41,5 on request
K1176.4018011Bspring closedsteel-4022,718060441,5 on request
K1176.14018010Aspring closedstainless steel A2-40-180--41,5 on request
K1176.14018011Bspring closedstainless steel A2-4022,718060441,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33