Product groups
Piano hinges, steel, stainless steel or aluminium, Form B
K2161_B

Piano hinges, steel, stainless steel or aluminium, Form B

go back

Item description/product images

DescriptionMaterial:Steel, stainless steel A2 and aluminium.Note:The piano hinge, or long-rod hinge offers a high-quality solution for a wide range of applications. Drilled and undrilled versions are available. Made from steel, stainless steel or aluminium, these hinges offer an excellent combination of robustness and versatility.

Thanks to the precise design, piano hinges enable smooth movement and long service life without signs of wear. The drilled versions facilitate installation and offer a quick fastening solution, while the undrilled versions offer maximum installation flexibility.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2161_B Piano hinges, steel, stainless steel or aluminium, Form B 104 kB

Drawings

Piano hinges, steel, stainless steel or aluminium, Form B

Item selection/filter

Order No.FormForm definitionMain
material
Component
material
AA1B

B1B2DD1SSteel codeCADAcc.PriceOrder
K2161.1002008Bdrilledsteelsteel2014204015602,820,8- on request
K2161.1102008Bdrilledstainless steel A2stainless steel2014204015602,820,81.4301 on request
K2161.1002508Bdrilledsteelsteel2514204015602,820,8- on request
K2161.1102508Bdrilledstainless steel A2stainless steel2514204015603,620,81.4301 on request
K2161.1003008Bdrilledsteelsteel3016,8204015603,920,8- on request
K2161.1003010Bdrilledsteelsteel3016,8204015603,921- on request
K2161.1103010Bdrilledstainless steel A2stainless steel3016,8204015603,9211.4301 on request
K2161.1003510Bdrilledsteelsteel3519,5204015604,521- on request
K2161.1004012Bdrilledsteelsteel4022,7204030604,231,2- on request
K2161.1104012Bdrilledstainless steel A2stainless steel4022,7204030604,231,21.4301 on request
K2161.1104015Bdrilledstainless steel A2stainless steel4022,720401560441,51.4301 on request
K2161.1005012Bdrilledsteelsteel502820403060431,2- on request
K2161.1105012Bdrilledstainless steel A2stainless steel502820403060431,21.4301 on request
K2161.1106020Bdrilledstainless steel A2stainless steel6035204030604621.4301 on request
K2161.1108030Bdrilledstainless steel A2stainless steel8035200040605,2631.4301 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33