Product groups
Hinges, stainless steel with preset friction, Form B
K1518_B

Hinges, stainless steel with preset friction, Form B

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4310.

Version:Bright.Note:Due to the constant and stable torque, the hinges permit door positioning in any angular orientation without the need for additional aids.
Opening angle 270°.
Accessory:Hinges, stainless steel K1517Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1518_B Hinges, stainless steel with preset friction, Form B 151 kB

Drawings

Hinges, stainless steel with preset friction, Form B

Item selection/filter

Order No.FormAA1BB1D

D1SMax.
torque
Nm
CADAcc.PriceOrder
K1518.551154B5538115456,31224,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33