Product groups
Hinges stainless steel, separable, dismountable, Form A, with locking pin
K1964_A

Hinges stainless steel, separable, dismountable, Form A, with...

go back

Item description/product images

DescriptionProduct description:Hinges for panel elements and aluminium profiles.
The hinge pins can be removed and refitted without tools enabling the hinge halves to be quickly separated and rejoined.
These hinges find use on hatches, covers and frames
Can be used indoors or outdoors.
Material:

Stainless steel 1.4401.
Hinge pin and accessories stainless steel 1.4305.

Version:Hinges polished.
Hinge pin bright.
Accessories bright.
Note:The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials attached to the hinge and the type of attachment used, meteorological conditions and wear can effect the calculated values.
Advantages:Tool-free mounting and removalOn request:Unequal leaf length combinations.Accessory:K0776 Locking pins with folding latch.
Pins with head ISO 2341.
Locking pins with key ring.
K1136 Cotter pin DIN EN ISO 1234.
K0367 Key ring.
Supplied withTwo hinge halves.
Selected hinge pin and/or accessories.
Drawing reference:
Form A: with locking pin
Form B: with pin/head and key ring
Form C: with pin/head and cotter pin

2) Hinge pin
3) Cotter pin
4) Key ring
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1964_A Hinges stainless steel, separable, dismountable, Form A, with locking pin 291 kB

Drawings

Hinges stainless steel, separable, dismountable, Form A, with locking pin

Item selection/filter

Order No.FormForm definitionA

A1A2A3A4BB2D1D2D3HF1
N
F2
N
CADAcc.PriceOrder
K1964.26151501A-521515262648286,66149700560 on request
K1964.30181801A-5917,517,529,529,548286,66149800575 on request
K1964.40232301A-7722,522,538,538,548286,66149900675 on request
K1964.45252501A-85252542,542,548286,66149900675 on request
K1964.60333301A-11332,532,556,556,548286,66149900260 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33