- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0729_DConical seats Form D DIN 6319, edition 10/01 |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Mild steel or stainless steel.Version:Case-hardened steel, manganese-phosphated. Case-hardened depth (450 HV 1) 0.2+0.2. Surface hardness (550 + 100) HV 10
Stainless steel, bright. Note:Conical seat Form G should be used over slots. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Form | D1 | D2 | D5 | H | H2 | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
K0729.205 | mild steel | D | 6 | 10,5 | 9,25 | 2,1 | 3,1 | 6,5 |  | | on request | | K0729.206 | mild steel | D | 7,1 | 12 | 11 | 2,8 | 4,2 | 9 |  | | on request | | K0729.208 | mild steel | D | 9,6 | 17 | 14,5 | 3,5 | 5,6 | 17 |  | | on request | | K0729.210 | mild steel | D | 12 | 21 | 18,5 | 4,2 | 6,5 | 26 |  | | on request | | K0729.212 | mild steel | D | 14,2 | 24 | 20 | 5 | 8 | 38 |  | | on request | | K0729.214 | mild steel | D | 16,5 | 28 | 24,8 | 5,6 | 8,5 | 53 |  | | on request | | K0729.216 | mild steel | D | 19 | 30 | 26 | 6,2 | 9,5 | 73 |  | | on request | | K0729.220 | mild steel | D | 23,2 | 36 | 31 | 7,5 | 11,7 | 117 |  | | on request | | K0729.224 | mild steel | D | 28 | 44 | 37 | 9,5 | 15,2 | 168 |  | | on request | | K0729.230 | mild steel | D | 35 | 56 | 49 | 12 | 19,2 | 269 |  | | on request | | K0729.236 | mild steel | D | 42 | 68 | 60 | 15 | 23,5 | 394 |  | | on request | | K0729.242 | mild steel | D | 49 | 78 | 70 | 18 | 29 | 542 |  | | on request | | K0729.248 | mild steel | D | 56 | 92 | 82 | 22 | 35,5 | 714 |  | | on request | | K0729.256 | mild steel | D | 65 | 103 | 92 | 25 | 39,7 | 960 |  | | on request | | K0729.264 | mild steel | D | 75 | 120 | 110 | 30 | 46,5 | 1269 |  | | on request | | K0729.0206 | stainless steel | D | 7,1 | 12 | 11 | 2,8 | 4,2 | 6 |  | | on request | | K0729.0208 | stainless steel | D | 9,6 | 17 | 14,5 | 3,5 | 5,6 | 12 |  | | on request | | K0729.0210 | stainless steel | D | 12 | 21 | 18,5 | 4,2 | 6,5 | 16 |  | | on request | | K0729.0212 | stainless steel | D | 14,2 | 24 | 20 | 5 | 8 | 24 |  | | on request | | K0729.0216 | stainless steel | D | 19 | 30 | 26 | 6,2 | 9,5 | 45 |  | | on request | | K0729.0220 | stainless steel | D | 23,2 | 36 | 31 | 7,5 | 11,7 | 71 |  | | on request | | K0729.0224 | stainless steel | D | 28 | 44 | 37 | 9,5 | 15,2 | 105 |  | | on request | | K0729.0230 | stainless steel | D | 35 | 56 | 49 | 12 | 19,2 | 191 |  | | on request | | K0729.0236 | stainless steel | D | 42 | 68 | 60 | 15 | 23,5 | - |  | | on request | | K0729.0242 | stainless steel | D | 49 | 78 | 70 | 18 | 29 | - |  | | on request | | K0729.0248 | stainless steel | D | 56 | 92 | 82 | 22 | 35,5 | - |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|