Product groups

Item description/product images

DescriptionMaterial:

Steel 1.7225.
Stainless steel 1.4305.

Version:Seel version trivalent blue passivated.
Stainless steel version bright.
Note:Low height levelling sets are used for mounting, levelling and aligning motors, aggregates, drive units and assembly lines. The advantage is the low overall height, which means that alignments can be carried out easily and precisely even with several support points. This permits precise and torsion-free alignment.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory:K0787 Hook wrench with lug, DIN 1810A enhanced.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0694 Levelling sets low version 234 kB

Drawings

Levelling sets low version

Item selection/filter

Order No.Main
material
Dfor
screw
D1

D2H
min.
H
max.
ΔHNMF
kN
F1
kN
CADAcc.PriceOrder
K0694.0404QT steel4,5M4M15x12515194424036 on request
K0694.0405QT steel5,5M5M15x12515194424033,4 on request
K0694.0406QT steel6,6M6M15x12515194424030,7 on request
K0694.0506QT steel6,6M6M20x13218235426555,7 on request
K0694.0508QT steel9M8M20x13218235426548 on request
K0694.0510QT steel11M10M20x13218235426537,9 on request
K0694.0710QT steel11M10M30x1,545222975212092,9 on request
K0694.0712QT steel13,5M12M30x1,545222975212080,4 on request
K0694.0716QT steel17,5M16M30x1,545222975212045,5 on request
K0694.0916QT steel17,5M16M40x1,5582837962,5210136 on request
K0694.0920QT steel22M20M40x1,5582837962,521090 on request
K0694.0924QT steel26M24M40x1,5582837962,521037 on request
K0694.1020QT steel22M20M50x1,57033431062,5330210 on request
K0694.1024QT steel26M24M50x1,57033431062,5330157 on request
K0694.1030QT steel33M30M50x1,57033431062,533053 on request
K0694.04041stainless steel4,5M4M15x125151944227,124,14 on request
K0694.04051stainless steel5,5M5M15x125151944227,122,24 on request
K0694.04061stainless steel6,6M6M15x125151944227,120,26 on request
K0694.05061stainless steel6,6M6M20x132182354243,436,56 on request
K0694.05081stainless steel9M8M20x132182354243,430,86 on request
K0694.05101stainless steel11M10M20x132182354243,423,41 on request
K0694.07101stainless steel11M10M30x1,54522297528464,01 on request
K0694.07121stainless steel13,5M12M30x1,54522297528454,82 on request
K0694.07161stainless steel17,5M16M30x1,54522297528428,9 on request
K0694.09161stainless steel17,5M16M40x1,5582837962,514892,9 on request
K0694.09201stainless steel22M20M40x1,5582837962,514859,08 on request
K0694.09241stainless steel26M24M40x1,5582837962,514820,3 on request
K0694.10201stainless steel22M20M50x1,57033431062,5225136,08 on request
K0694.10241stainless steel26M24M50x1,57033431062,522597,3 on request
K0694.10301stainless steel33M30M50x1,57033431062,522520,6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33