Product groups

Item description/product images

DescriptionMaterial:

Steel 1.7225.
Stainless steel 1.4305.

Version:Seel version trivalent blue passivated.
Stainless steel version bright.
Note:Levelling sets are used for mounting, levelling and aligning motors, aggregates, drive units and assembly lines. The locknut secures a prescribed setting. Other sizes available on request.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory:K0787 Hook wrench with lug, DIN 1810A enhanced.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0693 Levelling sets with locknut 194 kB

Drawings

Levelling sets with locknut

Item selection/filter

Order No.Main
material
Dfor
screw
D1

D2H
min.
H
max.
ΔHNMF
kN
F1
kN
CADAcc.PriceOrder
K0693.01004QT steel4,5M4M15x125334310424036 on request
K0693.01005QT steel5,5M5M15x125334310424033,4 on request
K0693.01006QT steel6,6M6M15x125334310424030,7 on request
K0693.01406QT steel6,6M6M20x132415514426555,7 on request
K0693.01408QT steel9M8M20x132415514426548 on request
K0693.01410QT steel11M10M20x132415514426537,9 on request
K0693.01810QT steel11M10M30x1,5454967185212092,9 on request
K0693.01812QT steel13,5M12M30x1,5454967185212080,4 on request
K0693.01816QT steel17,5M16M30x1,5454967185212045,5 on request
K0693.02316QT steel17,5M16M40x1,55863862362,5210136 on request
K0693.02320QT steel22M20M40x1,55863862362,521090 on request
K0693.02324QT steel26M24M40x1,55863862362,521037 on request
K0693.02920QT steel22M20M50x1,570771062962,5330210 on request
K0693.02924QT steel26M24M50x1,570771062962,5330157 on request
K0693.02930QT steel33M30M50x1,570771062962,533053 on request
K0693.010041stainless steel4,5M4M15x1253343104227,124,14 on request
K0693.010051stainless steel5,5M5M15x1253343104227,122,24 on request
K0693.010061stainless steel6,6M6M15x1253343104227,120,26 on request
K0693.014061stainless steel6,6M6M20x1324155144243,436,56 on request
K0693.014081stainless steel9M8M20x1324155144243,430,86 on request
K0693.014101stainless steel11M10M20x1324155144243,423,41 on request
K0693.018101stainless steel11M10M30x1,545496718528464,01 on request
K0693.018121stainless steel13,5M12M30x1,545496718528454,82 on request
K0693.018161stainless steel17,5M16M30x1,545496718528428,9 on request
K0693.023161stainless steel17,5M16M40x1,55863862362,514892,9 on request
K0693.023201stainless steel22M20M40x1,55863862362,514859,08 on request
K0693.023241stainless steel26M24M40x1,55863862362,514820,3 on request
K0693.029201stainless steel22M20M50x1,570771062962,5225136,08 on request
K0693.029241stainless steel26M24M50x1,570771062962,522597,3 on request
K0693.029301stainless steel33M30M50x1,570771062962,522520,6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33