Product groups
Levelling sets spherical washer with locknut
K0119

Levelling sets spherical washer with locknut

go back

Item description/product images

DescriptionVersion:Standard version trivalent blue passivated.
Stainless steel version bright.
Note:The spherical washer levelling set with locknut is used to mount and align motors, aggregates, drive units and production lines. The spherical washer permits exact alignment when mounting on sloping surfaces of up to 4°. The locknut secures a prescribed setting.
The are characterised by their wide adjustment range of 10 mm to 39 mm.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory:K0691 Spherical levelling washers.
K0787 Hook wrench with lug, DIN 1810A enhanced.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0119 Levelling sets spherical washer with locknut 368 kB

Drawings

Levelling sets spherical washer with locknut

Item selection/filter

Order No.Main
material
Dfor
screw
D1

D2H
min.
H
max.
ΔHNMαF
kN
F1
kN
CADAcc.PriceOrder
K0119.1006QT steel6,6M6M15x125405010424036  on request
K0119.1406QT steel6,6M6M20x132496314426555,7  on request
K0119.1408QT steel9M8M20x132496314426548  on request
K0119.1410QT steel11M10M20x132496314426537,9  on request
K0119.1810QT steel11M10M30x1,5456179185212092,9  on request
K0119.1812QT steel13,5M12M30x1,5456179185212080,4  on request
K0119.1816QT steel17,5M16M30x1,5456179185212045,5  on request
K0119.2316QT steel17,5M16M40x1,558791022362,5210136  on request
K0119.2320QT steel22M20M40x1,558791022362,521090  on request
K0119.2324QT steel26M24M40x1,558791022362,521037  on request
K0119.2920QT steel22M20M50x1,570941232962,5330210  on request
K0119.2924QT steel26M24M50x1,570941232962,5330157  on request
K0119.2930QT steel33M30M50x1,570941232962,533053  on request
K0119.3924QT steel26M24M60x2801051443973495322 on request
K0119.3930QT steel33M30M60x2801051443973495218 on request
K0119.10061stainless steel6,6M6M15x1254050104227,124,14  on request
K0119.14061stainless steel6,6M6M20x1324963144243,436,56  on request
K0119.14081stainless steel9M8M20x1324963144243,430,86  on request
K0119.14101stainless steel11M10M20x1324963144243,423,41  on request
K0119.18101stainless steel11M10M30x1,545617918528464,01  on request
K0119.18121stainless steel13,5M12M30x1,545617918528454,82  on request
K0119.18161stainless steel17,5M16M30x1,545617918528428,9  on request
K0119.23161stainless steel17,5M16M40x1,558791022362,514892,9  on request
K0119.23201stainless steel22M20M40x1,558791022362,514859,08  on request
K0119.23241stainless steel26M24M40x1,558791022362,514820,3  on request
K0119.29201stainless steel22M20M50x1,570941232962,5225136,08  on request
K0119.29241stainless steel26M24M50x1,570941232962,522597,3  on request
K0119.29301stainless steel33M30M50x1,570941232962,522520,6  on request
K0119.39241stainless steel26M24M60x2801051443973323195,3 on request
K0119.39301stainless steel33M30M60x2801051443973323118,6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33