Product groups
Pull handles, oval aluminium
K0205

Pull handles, oval aluminium

go back

Item description/product images

DescriptionMaterial:Profile aluminium EN AW-6060Version:Matt-finished, black or natural colour anodisedNote:These elegant flat profile aluminium handles are especially suitable for machines, fixtures, equipment etc.Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0205 Pull handles, oval aluminium 119 kB

Drawings

Pull handles, oval aluminium

Item selection/filter

Overview of items (compressed)
Order No.Main
colour
ABDHLTLoad
capacity
N
CADAcc.PriceOrder
K0205.12001black12020M54513010500 on request
K0205.18001black18020M54519010500 on request
K0205.20001black20020M54521010500 on request
K0205.35001black35020M64536012500 on request
K0205.12003natural12020M54513010500 on request
K0205.18003natural18020M54519010500 on request
K0205.20003natural20020M54521010500 on request
K0205.35003natural35020M64536012500 on request