Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Thermoplastic PA (polyamide), glass-bead reinforced.
Bush, screw, washer and nut steel or stainless steel.
Version:Black greyNote:This pull handle is characterised by its large size and pleasant haptics.
Form A is supplied with fastening screws, washers and nuts.

Screw-on dimension "A" applies after grip assembly. In the unassembled state it may deviate through flexural stress by deforming.
Assembly:Form A from the front.
Form B from the rear.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1060 Pull handles, plastic 121 kB

Drawings (total overview)

Pull handles, plastic

Item selection/filter

Order No.FormComponent
material
A

BCDHH1LSTLoad
capacity
N
CADAcc.PriceOrder
K1060.1100051Asteel100179,5M5332012220-1000 on request
K1060.1120061Asteel1202111,4M6392514624-1000 on request
K1060.1140081Asteel1402414,2M8453017028-1000 on request
K1060.1100052Astainless steel100179,5M5332012220-1000 on request
K1060.1120062Astainless steel1202111,4M6392514624-1000 on request
K1060.1140082Astainless steel1402414,2M8453017028-1000 on request
K1060.2100051Bsteel100179,5M533-1222091000 on request
K1060.2120061Bsteel1202111,4M639-14624121000 on request
K1060.2140081Bsteel1402414,2M845-17028121000 on request
K1060.2100052Bstainless steel100179,5M533-1222091000 on request
K1060.2120062Bstainless steel1202111,4M639-14624121000 on request
K1060.2140082Bstainless steel1402414,2M845-17028121000 on request