Product groups
Spring plungers with hex socket and thrust pin, heavy spring force, with thread lock
K0329

Spring plungers with hex socket and thrust pin, heavy spring...

go back

Item description/product images

DescriptionMaterial:

Sleeve 1.4305.
Thrust pin 1.4034.
Spring 1.4310.

Thread lock nylon.

Version:Bright.
Thrust pin hardened.
Drawing reference:
L2 = ca. two full threads

1) grub screw glued-in
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0329 Spring plungers with hex socket and thrust pin, heavy spring force, with thread lock 249 kB
 Technical information for spring plungers with thread lock 1,4 MB

Drawings

Spring plungers with hex socket and thrust pin, heavy spring force, with thread lock
Spring plungers with hex socket and thrust pin, heavy spring force, with thread lock

Item selection/filter

Order No.

DD1HLL1T1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
Assembly key
CADAcc.PriceOrder
K0329.205M52,42,31870,80,81,59260,120,08K0317.905 on request
K0329.206M62,72,520711211350,450,22K0317.906 on request
K0329.208M83,532281,41,22,515481,050,37K0317.908 on request
K0329.210M10432291,41,6315581,30,6K0317.910 on request
K0329.212M12642810224197421,3K0317.912 on request