Product groups
Spring plungers with hex socket and ball, standard spring force, with thread lock
K0326_SF

Spring plungers with hex socket and ball, standard spring force,...

go back

Item description/product images

DescriptionMaterial:

Sleeve 1.4305.
Ball 1.4034.
Spring 1.4310.

Thread lock nylon.

Version:Bright. Ball hardened.Drawing reference:
L2 = approx. 2x thread pitch
Special features:
Stainless steel

Drawings

Spring plungers with hex socket and ball, standard spring force, with thread lock

Item selection/filter

Order No.

DD1HLL1SSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0326.03M31,50,4941,51,530,10,07on request
K0326.04M42,50,810524100,180,12on request
K0326.05M530,91462,56110,120,08on request
K0326.06M63,5115739130,440,21on request
K0326.08M851,5188415301,10,38on request
K0326.10M1062239520351,30,6on request
K0326.12M1282,526106305521,3on request
K0326.16M16103,533148651253,93on request