Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Thrust pin steel, hardened and electro zinc-plated.
Sleeve blue electro zinc-plated.
Note:Lateral spring plungers with threaded sleeve can be individually adjusted to suit the the part being held. The threaded sleeve is also suitable for screwing into thin sheet metal as it can be fastened with one or two nuts.
W and Z are customer specified.
Drawing reference:
1) assembly tool
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0371_OA Lateral spring plungers without seal 212 kB

Drawings

Lateral spring plungers without seal

Item selection/filter

Order No.DD1

KLL1±SSWXF
ca.N
Order No.
assembly
tool
CADAcc.PriceOrder
K0371.1020X12M1252x60°11,56,70,8101,620K0371.06  on request
K0371.1020X20M1252x60°196,70,8101,620K0371.06  on request
K0371.1020X27M1252x60°26,56,70,8101,620K0371.06  on request
K0371.1050X12M1252x60°11,56,70,8101,650K0371.06  on request
K0371.1050X20M1252x60°196,70,8101,650K0371.06  on request
K0371.1050X27M1252x60°26,56,70,8101,650K0371.06  on request
K0371.1100X12M1252x60°11,56,70,8101,6100K0371.06  on request
K0371.1100X20M1252x60°196,70,8101,6100K0371.06  on request
K0371.1100X27M1252x60°26,56,70,8101,6100K0371.06  on request
K0371.1040X12M1262x60°11,510,71101,840K0371.06  on request
K0371.1040X20M1262x60°1910,71101,840K0371.06  on request
K0371.1040X27M1262x60°26,510,71101,840K0371.06  on request
K0371.1075X12M1262x60°11,510,71101,875K0371.06  on request
K0371.1075X20M1262x60°1910,71101,875K0371.06  on request
K0371.1075X27M1262x60°26,510,71101,875K0371.06  on request
K0371.1150X12M1262x60°11,510,71101,8100K0371.06  on request
K0371.1150X20M1262x60°1910,71101,8100K0371.06  on request
K0371.1150X27M1262x60°26,510,71101,8100K0371.06  on request
K0371.1100X16M18X1,5102,5x60°1816,71,6163,2100K0371.10  on request
K0371.1100X29M18X1,5102,5x60°31,516,71,6163,2100K0371.10  on request
K0371.1100X43M18X1,5102,5x60°4516,71,6163,2100K0371.10  on request
K0371.1200X16M18X1,5102,5x60°1816,71,6163,2150K0371.10  on request
K0371.1200X29M18X1,5102,5x60°31,516,71,6163,2150K0371.10  on request
K0371.1200X43M18X1,5102,5x60°4516,71,6163,2150K0371.10  on request
K0371.1300X16M18X1,5102,5x60°1816,71,6163,2200K0371.10  on request
K0371.1300X29M18X1,5102,5x60°31,516,71,6163,2200K0371.10  on request
K0371.1300X43M18X1,5102,5x60°4516,71,6163,2200K0371.10  on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33