Product groups
Lateral spring plungerswith threaded sleeve
K0371

Lateral spring plungers with threaded sleeve

go back

Item description/product images

Back to group overview
DescriptionMaterial:Steel.Version:Thrust pin steel, hardened and electro zinc-plated.
Sleeve blue electro zinc-plated.
Note:Lateral spring plungers with threaded sleeve can be individually adjusted to suit the the part being held. The threaded sleeve is also suitable for screwing into thin sheet metal as it can be fastened with one or two nuts.
W and Z are customer specified.
Drawing reference:
1) assembly tool
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0371 Lateral spring plungerswith threaded sleeve 236 kB

Drawings (total overview)

Lateral spring plungerswith threaded sleeve

Item selection/filter

Order No.Component
material
LL1DD1±SF
ca.N
XSWKOrder No.
assembly
tool
CADAcc.PriceOrder
K0371.1020X12steel11,56,7M1250,8201,6102x60°K0371.06  on request
K0371.1020X20steel196,7M1250,8201,6102x60°K0371.06  on request
K0371.1020X27steel26,56,7M1250,8201,6102x60°K0371.06  on request
K0371.1050X12steel11,56,7M1250,8501,6102x60°K0371.06  on request
K0371.1050X20steel196,7M1250,8501,6102x60°K0371.06  on request
K0371.1050X27steel26,56,7M1250,8501,6102x60°K0371.06  on request
K0371.1100X12steel11,56,7M1250,81001,6102x60°K0371.06  on request
K0371.1100X20steel196,7M1250,81001,6102x60°K0371.06  on request
K0371.1100X27steel26,56,7M1250,81001,6102x60°K0371.06  on request
K0371.1040X12steel11,510,7M1261401,8102x60°K0371.06  on request
K0371.1040X20steel1910,7M1261401,8102x60°K0371.06  on request
K0371.1040X27steel26,510,7M1261401,8102x60°K0371.06  on request
K0371.1075X12steel11,510,7M1261751,8102x60°K0371.06  on request
K0371.1075X20steel1910,7M1261751,8102x60°K0371.06  on request
K0371.1075X27steel26,510,7M1261751,8102x60°K0371.06  on request
K0371.1150X12steel11,510,7M12611001,8102x60°K0371.06  on request
K0371.1150X20steel1910,7M12611001,8102x60°K0371.06  on request
K0371.1150X27steel26,510,7M12611001,8102x60°K0371.06  on request
K0371.1100X16steel1816,7M18X1,5101,61003,2162,5x60°K0371.10  on request
K0371.1100X29steel31,516,7M18X1,5101,61003,2162,5x60°K0371.10  on request
K0371.1100X43steel4516,7M18X1,5101,61003,2162,5x60°K0371.10  on request
K0371.1200X16steel1816,7M18X1,5101,61503,2162,5x60°K0371.10  on request
K0371.1200X29steel31,516,7M18X1,5101,61503,2162,5x60°K0371.10  on request
K0371.1200X43steel4516,7M18X1,5101,61503,2162,5x60°K0371.10  on request
K0371.1300X16steel1816,7M18X1,5101,62003,2162,5x60°K0371.10  on request
K0371.1300X29steel31,516,7M18X1,5101,62003,2162,5x60°K0371.10  on request
K0371.1300X43steel4516,7M18X1,5101,62003,2162,5x60°K0371.10  on request
K0371.3020X12steel11,56M1250,8201,6102x60°K0371.06  on request
K0371.3020X20steel196M1250,8201,6102x60°K0371.06  on request
K0371.3020X27steel26,56M1250,8201,6102x60°K0371.06  on request
K0371.3050X12steel11,56M1250,8501,6102x60°K0371.06  on request
K0371.3050X20steel196M1250,8501,6102x60°K0371.06  on request
K0371.3050X27steel26,56M1250,8501,6102x60°K0371.06  on request
K0371.3100X12steel11,56M1250,81001,6102x60°K0371.06  on request
K0371.3100X20steel196M1250,81001,6102x60°K0371.06  on request
K0371.3100X27steel26,56M1250,81001,6102x60°K0371.06  on request
K0371.3040X12steel11,510M1261401,8102x60°K0371.06  on request
K0371.3040X20steel1910M1261401,8102x60°K0371.06  on request
K0371.3040X27steel26,510M1261401,8102x60°K0371.06  on request
K0371.3075X12steel11,510M1261751,8102x60°K0371.06  on request
K0371.3075X20steel1910M1261751,8102x60°K0371.06  on request
K0371.3075X27steel26,510M1261751,8102x60°K0371.06  on request
K0371.3150X12steel11,510M12611001,8102x60°K0371.06  on request
K0371.3150X20steel1910M12611001,8102x60°K0371.06  on request
K0371.3150X27steel26,510M12611001,8102x60°K0371.06  on request
K0371.3100X16steel1816M18X1,5101,61003,2162,5x60°K0371.10  on request
K0371.3100X29steel31,516M18X1,5101,61003,2162,5x60°K0371.10  on request
K0371.3100X43steel4516M18X1,5101,61003,2162,5x60°K0371.10  on request
K0371.3200X16steel1816M18X1,5101,61503,2162,5x60°K0371.10  on request
K0371.3200X29steel31,516M18X1,5101,61503,2162,5x60°K0371.10  on request
K0371.3200X43steel4516M18X1,5101,61503,2162,5x60°K0371.10  on request
K0371.3300X16steel1816M18X1,5101,62003,2162,5x60°K0371.10  on request
K0371.3300X29steel31,516M18X1,5101,62003,2162,5x60°K0371.10  on request
K0371.3300X43steel4516M18X1,5101,62003,2162,5x60°K0371.10  on request