Product groups
Lateral spring plungers with threaded sleeve, without thrust pin, Form B, with seal
K0372_B

Lateral spring plungers with threaded sleeve, without thrust...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Sleeve blue electro zinc-plated.
Washer, hardened and burnished.
Note:Depending on the circumstances, the pressure pin can be fabricated by the customer and screwed into the threaded hole of the receiving washer.
Utilizing stroke (S) and the corresponding length (L), lateral pressure (F) can be achieved.
In addition, Form B is equipped with a seal to prevent chips and dirt from entering.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0372_B Lateral spring plungers with threaded sleeve, without thrust pin, Form B, with seal 261 kB

Drawings

Lateral spring plungers with threaded sleeve, without thrust pin, Form B, with seal

Item selection/filter

Order No.FormDD1KLL1±SSWF
ca.N
Order No.
assembly
tool
CADAcc.PriceOrder
K0372.2020X12BM12M42x60°11,541,61020K0371.06  on request
K0372.2020X20BM12M42x60°1941,61020K0371.06  on request
K0372.2020X27BM12M42x60°26,541,61020K0371.06  on request
K0372.2040X12BM12M42x60°11,57,521040K0371.06  on request
K0372.2040X20BM12M42x60°197,521040K0371.06  on request
K0372.2040X27BM12M42x60°26,57,521040K0371.06  on request
K0372.2050X12BM12M42x60°11,541,61050K0371.06  on request
K0372.2050X20BM12M42x60°1941,61050K0371.06  on request
K0372.2050X27BM12M42x60°26,541,61050K0371.06  on request
K0372.2075X12BM12M42x60°11,57,521075K0371.06  on request
K0372.2075X20BM12M42x60°197,521075K0371.06  on request
K0372.2075X27BM12M42x60°26,57,521075K0371.06  on request
K0372.2100X12BM12M42x60°11,541,610100K0371.06  on request
K0372.2100X20BM12M42x60°1941,610100K0371.06  on request
K0372.2100X27BM12M42x60°26,541,610100K0371.06  on request
K0372.2150X12BM12M42x60°11,57,5210100K0371.06  on request
K0372.2150X20BM12M42x60°197,5210100K0371.06  on request
K0372.2150X27BM12M42x60°26,57,5210100K0371.06  on request
K0372.2100X16BM18X1,5M62,5x60°1811,53,216100K0371.10  on request
K0372.2100X29BM18X1,5M62,5x60°31,511,53,216100K0371.10  on request
K0372.2100X43BM18X1,5M62,5x60°4511,53,216100K0371.10  on request
K0372.2200X16BM18X1,5M62,5x60°1811,53,216150K0371.10  on request
K0372.2200X29BM18X1,5M62,5x60°31,511,53,216150K0371.10  on request
K0372.2200X43BM18X1,5M62,5x60°4511,53,216150K0371.10  on request
K0372.2300X16BM18X1,5M62,5x60°1811,53,216200K0371.10  on request
K0372.2300X29BM18X1,5M62,5x60°31,511,53,216200K0371.10  on request
K0372.2300X43BM18X1,5M62,5x60°4511,53,216200K0371.10  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33