Product groups
Lateral spring plungerswith threaded sleeve, without thrust pin
K0372

Lateral spring plungers with threaded sleeve, without thrust pin

go back

Item description/product images

Back to group overview
DescriptionMaterial:Steel.Version:Sleeve blue electro zinc-plated.
Washer, hardened and burnished.
Note:The thrust pin can be made to suit the required circumstances and screwed into the tapped hole in the locating washer.
The required lateral thrust (F) can be achieved through the stroke (S) and length (L1).
Form B has a seal to keep swarf and dirt out.
Drawing reference:
Form A: without seal
Form B: with seal

1) assembly tool
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0372 Lateral spring plungerswith threaded sleeve, without thrust pin 219 kB

Drawings (total overview)

Lateral spring plungerswith threaded sleeve, without thrust pin

Item selection/filter

Order No.FormDD1KLL1±SSWF
ca.N
Order No.
assembly
tool
CADAcc.PriceOrder
K0372.1020X12AM12M42x60°11,541,61020K0371.06  on request
K0372.1020X20AM12M42x60°1941,61020K0371.06  on request
K0372.1020X27AM12M42x60°26,541,61020K0371.06  on request
K0372.1040X12AM12M42x60°11,57,521040K0371.06  on request
K0372.1040X20AM12M42x60°197,521040K0371.06  on request
K0372.1040X27AM12M42x60°26,57,521040K0371.06  on request
K0372.1050X12AM12M42x60°11,541,61050K0371.06  on request
K0372.1050X20AM12M42x60°1941,61050K0371.06  on request
K0372.1050X27AM12M42x60°26,541,61050K0371.06  on request
K0372.1075X12AM12M42x60°11,57,521075K0371.06  on request
K0372.1075X20AM12M42x60°197,521075K0371.06  on request
K0372.1075X27AM12M42x60°26,57,521075K0371.06  on request
K0372.1100X12AM12M42x60°11,541,610100K0371.06  on request
K0372.1100X20AM12M42x60°1941,610100K0371.06  on request
K0372.1100X27AM12M42x60°26,541,610100K0371.06  on request
K0372.1150X12AM12M42x60°11,57,5210100K0371.06  on request
K0372.1150X20AM12M42x60°197,5210100K0371.06  on request
K0372.1150X27AM12M42x60°26,57,5210100K0371.06  on request
K0372.1100X16AM18X1,5M62,5x60°1811,53,216100K0371.10  on request
K0372.1100X29AM18X1,5M62,5x60°31,511,53,216100K0371.10  on request
K0372.1100X43AM18X1,5M62,5x60°4511,53,216100K0371.10  on request
K0372.1200X16AM18X1,5M62,5x60°1811,53,216150K0371.10  on request
K0372.1200X29AM18X1,5M62,5x60°31,511,53,216150K0371.10  on request
K0372.1200X43AM18X1,5M62,5x60°4511,53,216150K0371.10  on request
K0372.1300X16AM18X1,5M62,5x60°1811,53,216200K0371.10  on request
K0372.1300X29AM18X1,5M62,5x60°31,511,53,216200K0371.10  on request
K0372.1300X43AM18X1,5M62,5x60°4511,53,216200K0371.10  on request
K0372.2020X12BM12M42x60°11,541,61020K0371.06  on request
K0372.2020X20BM12M42x60°1941,61020K0371.06  on request
K0372.2020X27BM12M42x60°26,541,61020K0371.06  on request
K0372.2040X12BM12M42x60°11,57,521040K0371.06  on request
K0372.2040X20BM12M42x60°197,521040K0371.06  on request
K0372.2040X27BM12M42x60°26,57,521040K0371.06  on request
K0372.2050X12BM12M42x60°11,541,61050K0371.06  on request
K0372.2050X20BM12M42x60°1941,61050K0371.06  on request
K0372.2050X27BM12M42x60°26,541,61050K0371.06  on request
K0372.2075X12BM12M42x60°11,57,521075K0371.06  on request
K0372.2075X20BM12M42x60°197,521075K0371.06  on request
K0372.2075X27BM12M42x60°26,57,521075K0371.06  on request
K0372.2100X12BM12M42x60°11,541,610100K0371.06  on request
K0372.2100X20BM12M42x60°1941,610100K0371.06  on request
K0372.2100X27BM12M42x60°26,541,610100K0371.06  on request
K0372.2150X12BM12M42x60°11,57,5210100K0371.06  on request
K0372.2150X20BM12M42x60°197,5210100K0371.06  on request
K0372.2150X27BM12M42x60°26,57,5210100K0371.06  on request
K0372.2100X16BM18X1,5M62,5x60°1811,53,216100K0371.10  on request
K0372.2100X29BM18X1,5M62,5x60°31,511,53,216100K0371.10  on request
K0372.2100X43BM18X1,5M62,5x60°4511,53,216100K0371.10  on request
K0372.2200X16BM18X1,5M62,5x60°1811,53,216150K0371.10  on request
K0372.2200X29BM18X1,5M62,5x60°31,511,53,216150K0371.10  on request
K0372.2200X43BM18X1,5M62,5x60°4511,53,216150K0371.10  on request
K0372.2300X16BM18X1,5M62,5x60°1811,53,216200K0371.10  on request
K0372.2300X29BM18X1,5M62,5x60°31,511,53,216200K0371.10  on request
K0372.2300X43BM18X1,5M62,5x60°4511,53,216200K0371.10  on request