Product groups
Handwheels DIN 950, aluminium, with revolving grip
K0160_MDG

Handwheels DIN 950, aluminium, with revolving grip

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Fixed grip aluminium, centre pin black oxidised steel.
Revolving grip aluminium, centre pin trivalent blue passivated steel.
Version:Wheel rim turned and polished.
On request:Hubs with square socket or powder-coated handwheels.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0160_MDG Handwheels DIN 950, aluminium, with revolving grip 294 kB

Drawings

Handwheels DIN 950, aluminium, with revolving grip
Handwheels DIN 950, aluminium, with revolving grip

Item selection/filter

Order No.Version 1D1D2D3≈L1L3B3
T
Number of
spokes
revolving grip
DIN 98 Form E
CADAcc.PriceOrder
K0160.4080X10reamed hole8010H7241629--3ø16 x M6 x 54.5  on request
K0160.4080X12reamed hole8012H7241629--3ø16 x M6 x 54.5  on request
K0160.4100X10reamed hole10010H7261733--3ø16 x M6 x 54.5  on request
K0160.4100X12reamed hole10012H7261733--3ø16 x M6 x 54.5  on request
K0160.4125X12reamed hole12512H7281836--3ø20 x M8 x 67  on request
K0160.4125X14reamed hole12514H7281836--3ø20 x M8 x 67  on request
K0160.4140X14reamed hole14014H7301939--3ø20 x M8 x 67  on request
K0160.4140X16reamed hole14016H7301939--3ø20 x M8 x 67  on request
K0160.4160X14reamed hole16014H7322040--3ø25 x M10 x 83  on request
K0160.4160X16reamed hole16016H7322040--3ø25 x M10 x 83  on request
K0160.4180X16reamed hole18016H7372243--3ø25 x M10 x 83  on request
K0160.4180X18reamed hole18018H7372243--3ø25 x M10 x 83  on request
K0160.4200X18reamed hole20018H7382445--3ø25 x M10 x 83  on request
K0160.4200X22reamed hole20022H7382445--3ø25 x M10 x 83  on request
K0160.4250X22reamed hole25022H7452850--5ø32 x M12 x 105,5  on request
K0160.4250X26reamed hole25026H7452850--5ø32 x M12 x 105,5  on request
K0160.4315X26reamed hole31526H7533356--5ø32 x M12 x 105,5  on request
K0160.4315X30reamed hole31530H7533356--5ø32 x M12 x 105,5  on request
K0160.4400X30reamed hole40030H7653863--5ø36 x M16 x 117 on request
K0160.4400X34reamed hole40034H7653863--5ø36 x M16 x 117 on request
K0160.4500X34reamed hole50034H7784572--5ø36 x M16 x 117 on request
K0160.4500X40reamed hole50040H7784572--5ø36 x M16 x 117 on request
K0160.5080X10reamed hole with slot8010H7241629311,43ø16 x M6 x 54.5  on request
K0160.5080X12reamed hole with slot8012H7241629413,83ø16 x M6 x 54.5  on request
K0160.5100X10reamed hole with slot10010H7261733311,43ø16 x M6 x 54.5  on request
K0160.5100X12reamed hole with slot10012H7261733413,83ø16 x M6 x 54.5  on request
K0160.5125X12reamed hole with slot12512H7281836413,83ø20 x M8 x 67  on request
K0160.5125X14reamed hole with slot12514H7281836516,33ø20 x M8 x 67  on request
K0160.5140X14reamed hole with slot14014H7301939516,33ø20 x M8 x 67  on request
K0160.5140X16reamed hole with slot14016H7301939518,33ø20 x M8 x 67  on request
K0160.5160X14reamed hole with slot16014H7322040516,33ø25 x M10 x 83  on request
K0160.5160X16reamed hole with slot16016H7322040518,33ø25 x M10 x 83  on request
K0160.5180X16reamed hole with slot18016H7372243518,33ø25 x M10 x 83  on request
K0160.5180X18reamed hole with slot18018H7372243620,83ø25 x M10 x 83  on request
K0160.5200X18reamed hole with slot20018H7382445620,83ø25 x M10 x 83  on request
K0160.5200X22reamed hole with slot20022H7382445624,83ø25 x M10 x 83  on request
K0160.5250X22reamed hole with slot25022H7452850624,85ø32 x M12 x 105,5  on request
K0160.5250X26reamed hole with slot25026H7452850829,35ø32 x M12 x 105,5  on request
K0160.5315X26reamed hole with slot31526H7533356829,35ø32 x M12 x 105,5  on request
K0160.5315X30reamed hole with slot31530H7533356833,35ø32 x M12 x 105,5  on request
K0160.5400X30reamed hole with slot40030H7653863833,35ø36 x M16 x 117 on request
K0160.5400X34reamed hole with slot40034H76538631037,35ø36 x M16 x 117 on request
K0160.5500X34reamed hole with slot50034H77845721037,35ø36 x M16 x 117 on request
K0160.5500X40reamed hole with slot50040H77845721243,35ø36 x M16 x 117 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33