- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- K1523
2-spoke handwheels, aluminium without grip
- K1524
2-spoke handwheels, aluminium with revolving cylinder grip
- K1525
2-spoke handwheels, aluminium with fold-down cylinder grip
- K0725
Handwheels 2-spoke plastic
- K0725
Handwheels 2-spoke plastic, with revolving grip
- K0725
Handwheels 2-spoke plastic, with folding grip
- K0162
Handwheels 2-spoke flat rim, aluminium
- K0162
Handwheels 2-spoke flat rim, aluminium
- K0671
Handwheels DIN 950 grey cast iron
- K0160
Handwheels DIN 950, aluminium
- K1208
Handwheels DIN 950, stainless steel
- K1520
Disc handwheels, aluminium without grip
- K1521
Disc handwheels, aluminium with revolving cylindrical grip
- K1522
Disc handwheels, aluminium with fold-down cylindrical grip
- K0161
Handwheels disc aluminium
- K0161
Handwheels disc aluminium
- K0163
Handwheels disc similar to DIN 950, aluminium
- K1307
Handwheels disc stainless steel with revolving grip
- K0164
Handwheels disc with revolving grip
- K0165
Handwheels disc without grip
- K0256
Handwheels
- K0257
Handwheels with revolving cylinder grip
- K0258
Handwheels with fold-down cylinder grip
- K0259
Handwheels with safety grip
- K0184
Handwheels
- K0262
Knurled knobs with grip
- K0275
Deltawheels
- K1661
Hand wheels, steel, stamped
- K1875
Hand wheels, steel, stamped
- K1876
Handwheels sheet stainless steel
- K0726
Ball grips revolving
- K0684
Crank handles offset similar to DIN 468
- K0685
Crank handles straight similar to DIN 469
- K0727
Crank handles aluminium
- K0997
Crank handles aluminium with fold-away grip
- K0996
Crank handles aluminium with revolving grip
- K0998
Crank handles aluminium with safety grip
- K0999
Crank handles stainless steel with revolving grip
- K0266
Crank handles with fold-down cylinder grip
- K0659
Crank handles with revolving cylinder grip
- K0268
Crank handles with safety grip
- K0728
Crank handles balanced
- K0740
Cylindrical grips revolving with hexagon socket
- K0774
Cylindrical grips revolving
- K0775
Cylindrical grips fold-down
- K1000
Cylindrical grips revolving, stainless steel
- K0263
Cylindrical grips revolving
- K1468
Plastic cylindrical grips, revolving
- K1469
Plastic cylindrical grips, fold-away
- K0265
Cylindrical grips safety automatic return
- K1470
Plastic safety cylinder grips, auto-return
- K0166
Machine handles fixed steel, DIN 39 Form E
- K1199
Machine handles, fixed, DIN 39 Form E, stainless steel
- K0167
Machine handles fixed aluminium, DIN 39 Form E
- K0168
Machine handles revolving similar to DIN 98 Form E, steel
- K1209
Machine handles revolving similar to DIN 98 Form E, stainless steel
- K0169
Machine handles revolving aluminium, similar to DIN 98 Form E
- K1221
Taper grips fixed
- K0170
Taper grips revolving
- K0651
Taper grips revolving oval
- K0172
Taper grips
- K1207
Tapered knobs
- K1222
Conical knobs
- K1201
Conical grips revolving
- K1202
Taper grips
- K0173
Handwheel washers
- K0408
Position indicators
- K2106
Position indicators with stainless steel hollow shaft
- K0409
Position indicators
- K2107
Position indicators with stainless steel hollow shaft
- K0410
Position indicators
- K2108
Position indicators with stainless steel hollow shaft
- K0411
Position indicators freely programmable
- K0771
Position indicators freely programmable
- K1657
Position indicator, plastic, electronic IO link interface
- K1658
Magnetic sensors, passive sensors, miniature design IO link interface
- K1905
Position indicator quasi-absolute, mains-independent, indicator accuracy 10 µm, small design
- K1906
Position indicator quasi-absolute, mains-independent, indicator accuracy 10 µm
- K1959
Magnetic sensors passive sensors, miniature design
- K1926
Hollow shaft sensors with magnetic scanning
- K1927
Reducer sleeves
- K1663
Magnetic tape scale with incremental coding, 5 mm pole length
- K0412
Reducing bushings
- K0413
Intermediate plates
- K0414
Mounting brackets
- K1928
Adjusting knobs with position indicator digital display
- K1929
Position indicators for handwheels analogue-digital display
- K1930
Handwheels for position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
Item description/product images |
|
|
DescriptionProduct description:Mounting brackets form a compact unit with position indicators. They guarantee reliable spindle clamping without additional construction work.Material:Mounting position 1, housing die-cast zinc Mounting position 3, housing aluminium. Clamping lever plastic.Version:Installed position 1, housing, painted. Installed position 3, housing anodised. Clamping lever dark grey. Note:Due to the simple assembly, the mounting bracket is also suitable for retrofitting to existing systems. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Assembly position | A | A1 | A2 | A3 | A4 | A5 | B | B1 | D | D1 | D2 | D3 | H | H1 | L | Suitable for position indicator | CAD | Acc. | Price | Order |
---|
K0414.04081 | 1 | 21 | - | 22 | 11 | 23,5 | 7,5 | 15 | 4,6 | 8 | M4 | 4,5 | 8 | 47 | 16,5 | 33 | - | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K0414.04101 | 1 | 21 | - | 22 | 11 | 23,5 | 7,5 | 15 | 4,6 | 10 | M4 | 4,5 | 8 | 47 | 16,5 | 33 | - | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K0414.04121 | 1 | 21 | - | 22 | 11 | 23,5 | 7,5 | 15 | 4,6 | 12 | M4 | 4,5 | 8 | 47 | 16,5 | 33 | - | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K0414.04141 | 1 | 21 | - | 22 | 11 | 23,5 | 7,5 | 15 | 4,6 | 14 | M4 | 4,5 | 8 | 47 | 16,5 | 33 | - | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K0414.09121 | 1 | 34 | - | 30 | 17 | 17 | 10 | 20 | 5,5 | 12 | M5 | 5,5 | 10 | 67,5 | 25,5 | 48 | - | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K0414.09141 | 1 | 34 | - | 30 | 17 | 17 | 10 | 20 | 5,5 | 14 | M5 | 5,5 | 10 | 67,5 | 25,5 | 48 | - | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K0414.09161 | 1 | 34 | - | 30 | 17 | 17 | 10 | 20 | 5,5 | 16 | M5 | 5,5 | 10 | 67,5 | 25,5 | 48 | - | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K0414.09201 | 1 | 34 | - | 30 | 17 | 17 | 10 | 20 | 5,5 | 20 | M5 | 5,5 | 10 | 67,5 | 25,5 | 48 | - | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K0414.04083 | 3 | 21 | 11 | 22 | - | 23,5 | 7,5 | 15 | 4,6 | 8 | M4 | 4,5 | 8 | 47 | 16,5 | 33 | - | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K0414.04103 | 3 | 21 | 11 | 22 | - | 23,5 | 7,5 | 15 | 4,6 | 10 | M4 | 4,5 | 8 | 47 | 16,5 | 33 | - | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K0414.04123 | 3 | 21 | 11 | 22 | - | 23,5 | 7,5 | 15 | 4,6 | 12 | M4 | 4,5 | 8 | 47 | 16,5 | 33 | - | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K0414.04143 | 3 | 21 | 11 | 22 | - | 23,5 | 7,5 | 15 | 4,6 | 14 | M4 | 4,5 | 8 | 47 | 16,5 | 33 | - | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K0414.09123 | 3 | 34 | 17 | 30 | - | 17 | 10 | 20 | 5,5 | 12 | M5 | 5,5 | 10 | 67,5 | 25,5 | 48 | - | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K0414.09143 | 3 | 34 | 17 | 30 | - | 17 | 10 | 20 | 5,5 | 14 | M5 | 5,5 | 10 | 67,5 | 25,5 | 48 | - | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K0414.09163 | 3 | 34 | 17 | 30 | - | 17 | 10 | 20 | 5,5 | 16 | M5 | 5,5 | 10 | 67,5 | 25,5 | 48 | - | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K0414.09203 | 3 | 34 | 17 | 30 | - | 17 | 10 | 20 | 5,5 | 20 | M5 | 5,5 | 10 | 67,5 | 25,5 | 48 | - | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|