Product groups
Handwheels disc without grip
K0165

Handwheels disc without grip

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Black thermoset PF 31.
Hub nickel-plated steel or bright 1.4305 stainless steel.

Version:High-gloss polished.On request:Other reamed hole sizes.Drawing reference:
Form D: pilot hole
Form E: reamed hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0165 Handwheels disc without grip 156 kB

Drawings (total overview)

Handwheels disc without grip

Disc handwheels without grip, steel bush, Form D, pre-drilled

More information

Drawings

Disc handwheels without grip, steel bush, Form D, pre-drilled

Item selection/filter

Order No.Version 1FormD1D2D3D4D8HH2L1L2L3CADAcc.PriceOrder
K0165.0100X06pre-drilledD100622202912829,51939  on request
K0165.0125X08pre-drilledD1258262134158342446  on request
K0165.0140X08pre-drilledD140830253916838,52752  on request
K0165.0160X10pre-drilledD1601033304320841,330,157  on request

Disc handwheels without grip, steel bush, Form E, with reamed hole

More information

Drawings

Disc handwheels without grip, steel bush, Form E, with reamed hole

Item selection/filter

Order No.

Version 1FormD1D2D3D4D8H2L1L2L3CADAcc.PriceOrder
K0165.1100X10reamed holeE10010H8222029829,51939  on request
K0165.1125X12reamed holeE12512H82621348342446  on request
K0165.1140X14reamed holeE14014H8302539838,52752  on request
K0165.1160X16reamed holeE16016H8333043841,330,157  on request
K0165.1160X18reamed holeE16018H8333043841,330,157  on request

Disc handwheels without grip, stainless steel bush, Form D, pre-drilled

More information

Drawings

Disc handwheels without grip, stainless steel bush, Form D, pre-drilled

Item selection/filter

Order No.Version 1FormD1D2D3D4D8HH2L1L2L3CADAcc.PriceOrder
K0165.2100X06pre-drilledD100622202912829,51939  on request
K0165.2125X08pre-drilledD1258262134158342446  on request
K0165.2140X08pre-drilledD140830253916838,52752  on request
K0165.2160X10pre-drilledD1601033304320841,330,157  on request

Disc handwheels without grip, stainless steel bush, Form E, with reamed hole

More information

Drawings

Disc handwheels without grip, stainless steel bush, Form E, with reamed hole

Item selection/filter

Order No.

Version 1FormD1D2D3D4D8H2L1L2L3CADAcc.PriceOrder
K0165.3100X10reamed holeE10010H7222029829,51939  on request
K0165.3125X12reamed holeE12512H72621348342446  on request
K0165.3140X14reamed holeE14014H7302539838,52752  on request
K0165.3160X16reamed holeE16016H7333043841,330,157  on request
K0165.3160X18reamed holeE16018H7333043841,330,157  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33