Product groups
Handwheels 2-spokeplastic, with folding grip
K0725

Handwheels 2-spoke plastic, with folding grip

go back

Item description/product images

DescriptionMaterial:Handwheel, reinforced and stabilised polyamide.
Centre caps, polyamide.
Centre bush and tapped insert for cylinder grip, steel.
Version:Handwheel, oil and grease resistant, black (RAL 9011), satin finish.
Centre caps, grey (RAL 7035).
Centre bush and tapeed insert for folding grip, black oxidised.
On request:Other cap colours.
Special versions.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0725 Handwheels 2-spokeplastic, with folding grip 259 kB

Drawings

Handwheels 2-spokeplastic, with folding grip
Handwheels 2-spokeplastic, with folding grip

Item selection/filter

Order No.Version 1D1D2D3D4AHLL1L2L3L4B3
T
CADAcc.PriceOrder
K0725.6130X12reamed hole12912H73220512911120595253-- on request
K0725.6130X14reamed hole12914H73220512911120595253-- on request
K0725.6160X14reamed hole15914H74025653112624715559-- on request
K0725.6160X16reamed hole15916H74025653112624715559-- on request
K0725.6200X16reamed hole20016H754,527803316028916969-- on request
K0725.6200X20reamed hole20020H754,527803316028916969-- on request
K0725.6345X20reamed hole34620H767,52714843,514432918080-- on request
K0725.7130X12reamed hole with slot12912H73220512911120595253413,8 on request
K0725.7130X14reamed hole with slot12914H73220512911120595253516,3 on request
K0725.7160X14reamed hole with slot15914H74025653112624715559516,3 on request
K0725.7160X16reamed hole with slot15916H74025653112624715559518,3 on request
K0725.7200X16reamed hole with slot20016H754,527803316028916969518,3 on request
K0725.7200X20reamed hole with slot20020H754,527803316028916969622,8 on request
K0725.7345X20reamed hole with slot34620H767,52714843,514432918080622,8 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33