Product groups
Disc handwheels, aluminium with revolving cylindrical grip, Form B with reamed hole, keyway and transverse bore
K1521_B

Disc handwheels, aluminium with revolving cylindrical grip, Form...

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Cylinder grip and hub cover black thermoplastic.
Cylinder grip pin black oxidised steel.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover and the revolving cylinder grip are supplied unassembled. To assemble, screw the grip into the tapped hole.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer K0173.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:K0173 Handwheel washers.
K1160 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
Revolving cylinder grip.
ISO 4027 grub screw (type with transverse bore).
Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1521_B Disc handwheels, aluminium with revolving cylindrical grip, Form B with reamed hole, keyway and transverse bore 1 MB

Drawings

Disc handwheels, aluminium with revolving cylindrical grip, Form B with reamed hole, keyway and transverse bore
Disc handwheels, aluminium with revolving cylindrical grip, Form B with reamed hole, keyway and transverse bore

Item selection/filter

Order No.Main
colour
FormForm definitionAD1

D2D3D4L1L3HH2D7B3
T
LL2D5CADAcc.PriceOrder
K1521.080101036blackBreamed hole with slot, with transverse bore2780102613,9162916,65,5M6311,46839M4 on request
K1521.080121046blackBreamed hole with slot, with transverse bore2780122613,9162916,66,5M6413,86839M4 on request
K1521.100101036blackBreamed hole with slot, with transverse bore33100102816173317,55,5M6311,48148M5 on request
K1521.100121046blackBreamed hole with slot, with transverse bore33100122816173317,56,5M6413,88148M5 on request
K1521.125121046blackBreamed hole with slot, with transverse bore42125123119,9183618,36,5M6413,89660M6 on request
K1521.125141056blackBreamed hole with slot, with transverse bore42125143119,9183618,36,5M6516,39660M6 on request
K1521.080102036silverBreamed hole with slot, with transverse bore2780102613,9162916,65,5M6311,46839M4 on request
K1521.080122046silverBreamed hole with slot, with transverse bore2780122613,9162916,66,5M6413,86839M4 on request
K1521.100102036silverBreamed hole with slot, with transverse bore33100102816173317,55,5M6311,48148M5 on request
K1521.100122046silverBreamed hole with slot, with transverse bore33100122816173317,56,5M6413,88148M5 on request
K1521.125122046silverBreamed hole with slot, with transverse bore42125123119,9183618,36,5M6413,89660M6 on request
K1521.125142056silverBreamed hole with slot, with transverse bore42125143119,9183618,36,5M6516,39660M6 on request