Product groups
Disc handwheels, aluminium with revolving cylindrical grip
K1521

Disc handwheels, aluminium with revolving cylindrical grip

go back

Item description/product images

Back to group overview
DescriptionMaterial:Handwheel aluminium.
Cylinder grip and hub cover black thermoplastic.
Cylinder grip pin black oxidised steel.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.

With reamed hole.
With reamed hole and keyway.
With reamed hole and transverse bore.
With reamed hole, keyway and transverse bore.
Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover and the revolving cylinder grip are supplied unassembled. To assemble, screw the grip into the tapped hole.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer K0173.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:K0173 Handwheel washers.
K1160 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
Revolving cylinder grip.
ISO 4027 grub screw (type with transverse bore).
Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1521 Disc handwheels, aluminium with revolving cylindrical grip 1,1 MB

Drawings (total overview)

Disc handwheels, aluminium with revolving cylindrical grip
Disc handwheels, aluminium with revolving cylindrical grip

Item selection/filter

Order No.Main
colour
FormForm definitionAD1

D2D3D4L1L3HH2D7B3
T
LL2D5CADAcc.PriceOrder
K1521.0801016blackAreamed hole with tranverse bore2780102613,9162916,65,5M6--6839M4 on request
K1521.0801216blackAreamed hole with tranverse bore2780122613,9162916,66,5M6--6839M4 on request
K1521.1001016blackAreamed hole with tranverse bore33100102816173317,55,5M6--8148M5 on request
K1521.1001216blackAreamed hole with tranverse bore33100122816173317,56,5M6--8148M5 on request
K1521.1251216blackAreamed hole with tranverse bore42125123119,9183618,36,5M6--9660M6 on request
K1521.1251416blackAreamed hole with tranverse bore42125143119,9183618,36,5M6--9660M6 on request
K1521.0801026silverAreamed hole with tranverse bore2780102613,9162916,65,5M6--6839M4 on request
K1521.0801226silverAreamed hole with tranverse bore2780122613,9162916,66,5M6--6839M4 on request
K1521.1001026silverAreamed hole with tranverse bore33100102816173317,55,5M6--8148M5 on request
K1521.1001226silverAreamed hole with tranverse bore33100122816173317,56,5M6--8148M5 on request
K1521.1251226silverAreamed hole with tranverse bore42125123119,9183618,36,5M6--9660M6 on request
K1521.1251426silverAreamed hole with tranverse bore42125143119,9183618,36,5M6--9660M6 on request
K1521.080101036blackBreamed hole with slot, with transverse bore2780102613,9162916,65,5M6311,46839M4 on request
K1521.080121046blackBreamed hole with slot, with transverse bore2780122613,9162916,66,5M6413,86839M4 on request
K1521.100101036blackBreamed hole with slot, with transverse bore33100102816173317,55,5M6311,48148M5 on request
K1521.100121046blackBreamed hole with slot, with transverse bore33100122816173317,56,5M6413,88148M5 on request
K1521.125121046blackBreamed hole with slot, with transverse bore42125123119,9183618,36,5M6413,89660M6 on request
K1521.125141056blackBreamed hole with slot, with transverse bore42125143119,9183618,36,5M6516,39660M6 on request
K1521.080102036silverBreamed hole with slot, with transverse bore2780102613,9162916,65,5M6311,46839M4 on request
K1521.080122046silverBreamed hole with slot, with transverse bore2780122613,9162916,66,5M6413,86839M4 on request
K1521.100102036silverBreamed hole with slot, with transverse bore33100102816173317,55,5M6311,48148M5 on request
K1521.100122046silverBreamed hole with slot, with transverse bore33100122816173317,56,5M6413,88148M5 on request
K1521.125122046silverBreamed hole with slot, with transverse bore42125123119,9183618,36,5M6413,89660M6 on request
K1521.125142056silverBreamed hole with slot, with transverse bore42125143119,9183618,36,5M6516,39660M6 on request
K1521.08010103blackCreamed hole with slot2780102613,9162916,6--311,46839M4 on request
K1521.08012104blackCreamed hole with slot2780122613,9162916,6--413,86839M4 on request
K1521.10010103blackCreamed hole with slot33100102816173317,5--311,48148M5 on request
K1521.10012104blackCreamed hole with slot33100122816173317,5--413,88148M5 on request
K1521.12512104blackCreamed hole with slot42125123119,9183618,3--413,89660M6 on request
K1521.12514105blackCreamed hole with slot42125143119,9183618,3--516,39660M6 on request
K1521.08010203silverCreamed hole with slot2780102613,9162916,6--311,46839M4 on request
K1521.08012204silverCreamed hole with slot2780122613,9162916,6--413,86839M4 on request
K1521.10010203silverCreamed hole with slot33100102816173317,5--311,48148M5 on request
K1521.10012204silverCreamed hole with slot33100122816173317,5--413,88148M5 on request
K1521.12512204silverCreamed hole with slot42125123119,9183618,3--413,89660M6 on request
K1521.12514205silverCreamed hole with slot42125143119,9183618,3--516,39660M6 on request
K1521.080101blackEwith reamed hole2780102613,9162916,6----6839M4 on request
K1521.080121blackEwith reamed hole2780122613,9162916,6----6839M4 on request
K1521.100101blackEwith reamed hole33100102816173317,5----8148M5 on request
K1521.100121blackEwith reamed hole33100122816173317,5----8148M5 on request
K1521.125121blackEwith reamed hole42125123119,9183618,3----9660M6 on request
K1521.125141blackEwith reamed hole42125143119,9183618,3----9660M6 on request
K1521.080102silverEwith reamed hole2780102613,9162916,6----6839M4 on request
K1521.080122silverEwith reamed hole2780122613,9162916,6----6839M4 on request
K1521.100102silverEwith reamed hole33100102816173317,5----8148M5 on request
K1521.100122silverEwith reamed hole33100122816173317,5----8148M5 on request
K1521.125122silverEwith reamed hole42125123119,9183618,3----9660M6 on request
K1521.125142silverEwith reamed hole42125143119,9183618,3----9660M6 on request