Product groups
Crank handles with fold-down cylinder grip, with square socket
K0266_IV

Crank handles with fold-down cylinder grip, with square socket

go back

Item description/product images

DescriptionMaterial:Crank thermoplastic.
Cylinder grip thermoplastic and steel.
Version:Black grey thermoplastic.
Steel parts black oxidised.
Note:The hub cover is supplied unassembled.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Accessory:K1160 cap screws screws, low head DIN 6912.Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0266_IV Crank handles with fold-down cylinder grip, with square socket 330 kB

Drawings

Crank handles with fold-down cylinder grip, with square socket

Item selection/filter

Order No.

Version 1Version 2Component
material
ADD7HH1H2H3H4LL2SWCADAcc.PriceOrder
K0266.2108square socketwithout transverse holesteel8024-85,74928,513-10412,78 on request
K0266.2110square socketwithout transverse holesteel8024-85,74928,513-10412,710 on request
K0266.2210square socketwithout transverse holesteel10029-105,259,535,513-12915,710 on request
K0266.2212square socketwithout transverse holesteel10029-105,259,535,513-12915,712 on request
K0266.2312square socketwithout transverse holesteel12536-140834418,5-16119,512 on request
K0266.2314square socketwithout transverse holesteel12536-140834418,5-16119,514 on request
K0266.21086square socketfold-downsteel8024M685,74928,5137,510412,78 on request
K0266.21106square socketfold-downsteel8024M685,74928,5137,510412,710 on request
K0266.22106square socketfold-downsteel10029M6105,259,535,5137,512915,710 on request
K0266.22126square socketfold-downsteel10029M6105,259,535,5137,512915,712 on request
K0266.23126square socketfold-downsteel12536M6140834418,57,516119,512 on request
K0266.23146square socketfold-downsteel12536M6140834418,57,516119,514 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33