- Clamping units
- Clamp straps
- Hook clamps
- Swing clamps
- K0912
Swing clamps
- K0912
Clamping arms for swing clamp
- K0915
Handles screw-in
- K0916
Handles screw-in with torque limit
- K0925
Swing clamps, mini, with cam lever
- K0926
Swing clamps mini
- K2133
Swing clamps mini with locking function
- K2054
Swing clamps, heavy duty automation compatible
- K2053
Swing clamps, heavy duty, extended clamping travel automation compatible
- K2158
Swing clamps, heavy duty, extended clamping travel with collar, automation compatible
- K1388
Swing clamps pneumatic
- K1815
Swing clamps pneumatic
- K1814
Swing clamp pneumatic screw-on
- K1818
Swing clamp pneumatic screw-on with flange
- K1820
Threaded flange aluminium
- K1816
Clamping arm for swing clamp
- K1817
Adapters for swing clamp
- K1812
Swing clamp pneumatic block body
- K1813
Clamping arm for swing clamp
- K1862
Swing clamps, hydraulic, compact double / single-acting with spring return
- K1863
Clamping arm for compact hydraulic swing clamps
- K1864
Swing clamps, hydraulic double / single-acting with spring return
- K1865
Clamping arm for hydraulic swing clamps
- K0927
Swivel hold-down clamp, mini, with cam lever
- K1870
Rotary lever clamps, pneumatic double-acting
- K1856
Rotary lever clamps, hydraulic double / single-acting with spring return
- K1857
Tension levers for rotary lever clamps
- K1819
Link clamps pneumatic screw-on with flange
- K1858
Link clamps, hydraulic double-acting
- K1232
Clamping bolts
- K2068
Clamping bolt flexible
- K2069
Clamping screw with clamping ring for flexible clamping bolt
- K2070
Clamping ring for flexible clamping bolt
- K2071
Extensions for flexible clamping bolt
- K2072
Slot straps for flexible clamping bolt
- K1228
Floating clamps
- K1227
Floating clamps with separate workpiece clamp and interlock
- K1490
Clamping jaws for floating clamps
- K0019
Swing clamps
- Pull clamps, thrust clamps
- Side clamp
- Toe Clamps
- Fixture clamps, cam clamps
- T-slot clamp
- Wedge clamps
- Centring clamp
- Clamping elements for grid systems
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
K2133Swing clamps mini with locking function |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Swing clamps are mainly used where the clamping points must be free when the workpiece is loaded or removed.
When the end position of the clamping position is reached, a click can be heard and felt.Material:Body Q&T steel. Grip plastic. Clamping spindle brass.Version:Body tempered and nickel-plated. Grip orange.Drawing reference:1) Unclamped position 2) Clamp travel 3) Clamping start position 4) Clamped position
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | Surface finish body | B | B1 | B2 | B3 | D | D1 | D2 | D3 | H | H1 | H2 | H3 | H4 | L | L1 | L2 | L3 | L4 | R | Travel S | S1= Pre-tension travel | Y min. | Y max. | Clamping force N | CAD | Acc. | Price | Order |
---|
K2133.01801 | left | nickel-plated | 8 | 4,3 | 9 | 36 | 18 | M4 | 27 | 4,3 | 55 | 10 | 30 | 22,8 | 6 | 26 | 22 | 6 | 11,5 | 18 | 40 | 1 | 0,8 | 19 | 25 | 180 | | | on request | | K2133.03201 | left | nickel-plated | 10 | 5,3 | 11 | 45 | 23 | M5 | 34 | 5,3 | 72 | 14 | 40 | 28,5 | 8 | 35 | 30 | 8 | 15,3 | 23 | 50 | 1,4 | 1,1 | 28,3 | 33,7 | 320 | | | on request | | K2133.05501 | left | nickel-plated | 16 | 8,4 | 13 | 65 | 30 | M8 | 48 | 8,4 | 92 | 18 | 50 | 40,5 | 12 | 45 | 37 | 8 | 20,7 | 30 | 63 | 1,5 | 1,4 | 31,7 | 39,7 | 550 | | | on request | | K2133.11801 | right | nickel-plated | 8 | 4,3 | 9 | 36 | 18 | M4 | 27 | 4,3 | 55 | 10 | 30 | 22,8 | 6 | 26 | 22 | 6 | 11,5 | 18 | 40 | 1 | 0,8 | 19 | 25 | 180 | | | on request | | K2133.13201 | right | nickel-plated | 10 | 5,3 | 11 | 45 | 23 | M5 | 34 | 5,3 | 72 | 14 | 40 | 28,5 | 8 | 35 | 30 | 8 | 15,3 | 23 | 50 | 1,4 | 1,1 | 28,3 | 33,7 | 320 | | | on request | | K2133.15501 | right | nickel-plated | 16 | 8,4 | 13 | 65 | 30 | M8 | 48 | 8,4 | 92 | 18 | 50 | 40,5 | 12 | 45 | 37 | 8 | 20,7 | 30 | 63 | 1,5 | 1,4 | 31,7 | 39,7 | 550 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|