Product groups
Swing clamps, heavy duty, extended clamping travel with collar, automation compatible
K2158

Swing clamps, heavy duty, extended clamping travel with collar,...

go back

Item description/product images

DescriptionProduct description:Heavy-duty swing clamps with extended clamping travel are highly suitable for automated clamping processes.

At the start of the clamping process, the clamping arm performs a 90° swing movement along the integrated control cam. When this movement is completed, the linear down clamping travel is carried out.
Material:Carbon steel.Version:Body black oxidised.
Shaft tempered and black oxidised.
Clamping arm tempered and black oxidised.
Type of operation:Actuated using a hammer driver with adjustable torque or manually using a clamping key.Advantages:Automation-compatible
High clamping forces
Rapid clamping
High rigidity
Drawing reference:
1) Swivel travel
2) Clamping travel
3) Left swinging
4) Right swinging
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2158 Swing clamps, heavy duty, extended clamping travel with collar, automation compatible 175 kB

Drawings

Swing clamps, heavy duty, extended clamping travel with collar, automation compatible

Overview of items (compressed)

Item selection/filter
Order No.Version 1BB1B2B3DD1D2HH1H2H3H4H5H6LL1L2L3L4S1S2SWClamping
force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K2158.00601swivel to the left705844226,6M124950168252030241045066555038251019625 on request
K2158.10601swivel to the right705844226,6M124950168252030241045066555038251019625 on request
K2158.01001swivel to the left907461289M1659611993325352412060796560423312191035 on request
K2158.11001swivel to the right907461289M1659611993325352412060796560423312191035 on request