Product groups
Swing clamps, hydraulic double / single-acting with spring return
K1864

Swing clamps, hydraulic double / single-acting with spring...

go back

Item description/product images

DescriptionProduct description:Swing clamps are designed for clamping fixtures where the clamping points must be clear during workpiece removal or placement. These swing clamps operate as single-acting or double-acting traction cylinders. There is a choice of three housing types for the swing clamps as well as various actuation methods. The clamping movement is initiated by a combined swivel and stroke motion. The actual clamping travel then occurs with a linear movement. A wide range of variants with a left or right swivel angle of 90° are available. The swing clamps are very durable because they have a metal wiper which protects against swarf. In addition, an overload protection protects the swing mechanism from damage if the swing process is blocked.Material:Housing and piston steel.
Seal NBR
Version:Housing black oxidised.
Piston hardened.
Note:If the permissible volume flow on the swing clamp could be exceeded, an intermediate throttle check valve must be installed.
The permissible operating pressure of the swing clamps depends on the clamping arm length.
The clamping arms must be restrained when being mounted so that the ball guide of the swing clamps is not damaged.
Depending on the vent connection, the sinter filter of the single-acting swing clamps must be replaced by a screw plug.

The clamping arm of the swing clamp is not supplied.

Follow safety instructions.
Type of operation:- Thread connection.
- O-ring flange connection.
- Drilled channels.
Technical data:Max. operating pressure: 500 bar.Assembly:See mounting contour.Advantages:- Integrated metal wiper.
- Integrated overload protection.
- Collision-free accessibility to the workpiece.
- Many types.
- Pressure supplied over diverse connection possibilities.
On request:Larger piston diameters and longer strokes, other swivel angles and clamping arms, various clamping arm mounts, with position control.Accessory:Clamping arm for swing clamp K1865.Supplied withSupplied with 1 screw or nut for mounting the clamping arm.Drawing reference:
Form A: Flange top
Form B: Flange under
Form C: Screw-on thread

1) Mounting contour
2) See accessories
3) By the single-acting cylinders, the port is equipped with a built-in sinter filter.
4) Left swivel
5) Right swivel
6) clamp
7) release or vent by single acting cylinders
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1864 Swing clamps, hydraulic double / single-acting with spring return 689 kB
 Selection guide for hydraulic swing clamps 471 kB
 Technical information for hydraulic clamping elements 150 kB

Drawings (total overview)

Swing clamps, hydraulic double / single-acting with spring return
Swing clamps, hydraulic double / single-acting with spring return
Swing clamps, hydraulic double / single-acting with spring return

Swing clamps, hydraulic, double / single-acting with spring return, Form A, flange top

More information

Drawings

Swing clamps, hydraulic, double / single-acting with spring return, Form A, flange top

Item selection/filter

Order No.FormForm definitionConnection
type
Swivel
direction
Piston ØtravelB

B1B2B3
DD1D2D3D4D8GG1HH1H2CADAcc.PriceOrder
K1864.25101404190211Adouble-actingThread and O-ring connectionleft25105037283244,823,520116,645M18x1,5M6126,57857 on request
K1864.25101404190111Adouble-actingThread and O-ring connectionght25105037283244,823,520116,645M18x1,5M6126,57857 on request
K1864.25251404190211Adouble-actingThread and O-ring connectionleft25255037283244,823,520116,645M18x1,5M6158,59473 on request
K1864.25251404190111Adouble-actingThread and O-ring connectionght25255037283244,823,520116,645M18x1,5M6158,59473 on request
K1864.40131404190211Adouble-actingThread and O-ring connectionleft40136348414659,833,53215960M28x1,5M8147,59466 on request
K1864.40131404190111Adouble-actingThread and O-ring connectionght40136348414659,833,53215960M28x1,5M8147,59466 on request
K1864.40251404190111Adouble-actingThread and O-ring connectionght40256348414659,833,53215960M28x1,5M8173,510779 on request
K1864.40251404190211Adouble-actingThread and O-ring connectionleft40256348414659,833,53215960M28x1,5M8173,510779 on request
K1864.25102404190111Asingle-actingThread and O-ring connectionght25105037283244,823,520116,645M18x1,5M6126,57857 on request
K1864.25102404190211Asingle-actingThread and O-ring connectionleft25105037283244,823,520116,645M18x1,5M6126,57857 on request
K1864.40132404190111Asingle-actingThread and O-ring connectionght40136348414659,833,53215960M28x1,5M8147,59466 on request
K1864.40132404190211Asingle-actingThread and O-ring connectionleft40136348414659,833,53215960M28x1,5M8147,59466 on request
Order No.FormH3H4H5H6H7H8LL1L2L3L4L5SWFlow rate
max.
(cm³/s)
Oil requirement /
stroke
(cm³)
Oil requirement /
return stroke
(cm³)
CADAcc.PriceOrder
K1864.25101404190211A34149188107026,520301726,5273,23,28,8 on request
K1864.25101404190111A34149188107026,520301726,5273,23,28,8 on request
K1864.25251404190211A341491810257026,520301726,5273,2617 on request
K1864.25251404190111A341491810257026,520301726,5273,2617 on request
K1864.40131404190211A401410199138534,52738243140101027,7 on request
K1864.40131404190111A401410199138534,52738243140101027,7 on request
K1864.40251404190111A4014101910258534,52738243140101644 on request
K1864.40251404190211A4014101910258534,52738243140101644 on request
K1864.25102404190111A34149188107026,520301726,5273,23,2- on request
K1864.25102404190211A34149188107026,520301726,5273,23,2- on request
K1864.40132404190111A401410199138534,527382431401010- on request
K1864.40132404190211A401410199138534,527382431401010- on request

Swing clamps, hydraulic, double / single-acting with spring return, Form B, flange under

More information

Drawings

Swing clamps, hydraulic, double / single-acting with spring return, Form B, flange under

Item selection/filter

Order No.FormForm definitionConnection
type
Swivel
direction
Piston ØtravelB

B1D1D2D4GG1HH2CADAcc.PriceOrder
K1864.25101105190211Bdouble-actingscrew connectionleft2510453023,5206,5M18x1,5M45x1,5126,5105,5 on request
K1864.25101105190111Bdouble-actingscrew connectionght2510453023,5206,5M18x1,5M45x1,5126,5105,5 on request
K1864.25101205190211Bdouble-actingo-ring flange connectionleft2510453023,5206,5M18x1,5M45x1,5126,5105,5 on request
K1864.25101205190111Bdouble-actingo-ring flange connectionght2510453023,5206,5M18x1,5M45x1,5126,5105,5 on request
K1864.25251105190111Bdouble-actingscrew connectionght2525453023,5206,5M18x1,5M45x1,5158,5137,5 on request
K1864.25251105190211Bdouble-actingscrew connectionleft2525453023,5206,5M18x1,5M45x1,5158,5137,5 on request
K1864.25251205190111Bdouble-actingo-ring flange connectionght2525453023,5206,5M18x1,5M45x1,5158,5137,5 on request
K1864.25251205190211Bdouble-actingo-ring flange connectionleft2525453023,5206,5M18x1,5M45x1,5158,5137,5 on request
K1864.40131105190211Bdouble-actingscrew connectionleft4013634433,5328,5M28x1,5M60x1,5147,5119,5 on request
K1864.40131105190111Bdouble-actingscrew connectionght4013634433,5328,5M28x1,5M60x1,5147,5119,5 on request
K1864.40131205190111Bdouble-actingo-ring flange connectionght4013634433,5328,5M28x1,5M60x1,5147,5119,5 on request
K1864.40131205190211Bdouble-actingo-ring flange connectionleft4013634433,5328,5M28x1,5M60x1,5147,5119,5 on request
K1864.40251105190111Bdouble-actingscrew connectionght4025634433,5328,5M28x1,5M60x1,5173,5145,5 on request
K1864.40251105190211Bdouble-actingscrew connectionleft4025634433,5328,5M28x1,5M60x1,5173,5145,5 on request
K1864.40251205190111Bdouble-actingo-ring flange connectionght4025634433,5328,5M28x1,5M60x1,5173,5145,5 on request
K1864.40251205190211Bdouble-actingo-ring flange connectionleft4025634433,5328,5M28x1,5M60x1,5173,5145,5 on request
K1864.25102105190111Bsingle-actingscrew connectionght2510453023,5206,5M18x1,5M45x1,5126,5105,5 on request
K1864.25102105190211Bsingle-actingscrew connectionleft2510453023,5206,5M18x1,5M45x1,5126,5105,5 on request
K1864.25102205190111Bsingle-actingo-ring flange connectionght2510453023,5206,5M18x1,5M45x1,5126,5105,5 on request
K1864.25102205190211Bsingle-actingo-ring flange connectionleft2510453023,5206,5M18x1,5M45x1,5126,5105,5 on request
K1864.40132105190111Bsingle-actingscrew connectionght4013634433,5328,5M28x1,5M60x1,5147,5119,5 on request
K1864.40132105190211Bsingle-actingscrew connectionleft4013634433,5328,5M28x1,5M60x1,5147,5119,5 on request
K1864.40132205190111Bsingle-actingo-ring flange connectionght4013634433,5328,5M28x1,5M60x1,5147,5119,5 on request
K1864.40132205190211Bsingle-actingo-ring flange connectionleft4013634433,5328,5M28x1,5M60x1,5147,5119,5 on request
Order No.FormH4H5H7H8H9H10LL6L7SWFlow rate
max.
(cm³/s)
Oil requirement /
stroke
(cm³)
Oil requirement /
return stroke
(cm³)
CADAcc.PriceOrder
K1864.25101105190211B11981084,55655015273,23,28,8 on request
K1864.25101105190111B11981084,55655015273,23,28,8 on request
K1864.25101205190211B11981084,55655015273,23,28,8 on request
K1864.25101205190111B11981084,55655015273,23,28,8 on request
K1864.25251105190111B1191025100,55655015273,2617 on request
K1864.25251105190211B1191025100,55655015273,2617 on request
K1864.25251205190111B1191025100,55655015273,2617 on request
K1864.25251205190211B1191025100,55655015273,2617 on request
K1864.40131105190211B111091394,5685652840101027,7 on request
K1864.40131105190111B111091394,5685652840101027,7 on request
K1864.40131205190111B111091394,5685652840101027,7 on request
K1864.40131205190211B111091394,5685652840101027,7 on request
K1864.40251105190111B11101025107,5685652840101644 on request
K1864.40251105190211B11101025107,5685652840101644 on request
K1864.40251205190111B11101025107,5685652840101644 on request
K1864.40251205190211B11101025107,5685652840101644 on request
K1864.25102105190111B11981084,55655015273,23,2- on request
K1864.25102105190211B11981084,55655015273,23,2- on request
K1864.25102205190111B11981084,55655015273,23,2- on request
K1864.25102205190211B11981084,55655015273,23,2- on request
K1864.40132105190111B111091394,56856528401010- on request
K1864.40132105190211B111091394,56856528401010- on request
K1864.40132205190111B111091394,56856528401010- on request
K1864.40132205190211B111091394,56856528401010- on request

Swing clamps, hydraulic, double / single-acting with spring return, Form C, screw-in thread

More information

Drawings

Swing clamps, hydraulic, double / single-acting with spring return, Form C, screw-in thread

Item selection/filter

Order No.FormForm definitionConnection
type
Swivel
direction
Piston ØtravelD

D1D2D5D6D7D9GG1HH2CADAcc.PriceOrder
K1864.25101306190111Cdouble-actingdrilled channelsght25104223,5205242445M18x1,5M45x1,511291 on request
K1864.25101306190211Cdouble-actingdrilled channelsleft25104223,5205242445M18x1,5M45x1,511291 on request
K1864.40131306190111Cdouble-actingdrilled channelsght40135533,5326455575M28x1,5M60x1,5152124 on request
K1864.40131306190211Cdouble-actingdrilled channelsleft40135533,5326455575M28x1,5M60x1,5152124 on request
K1864.25102306190111Csingle-actingdrilled channelsght25104223,5205242445M18x1,5M45x1,511291 on request
K1864.25102306190211Csingle-actingdrilled channelsleft25104223,5205242445M18x1,5M45x1,511291 on request
K1864.40132306190111Csingle-actingdrilled channelsght40135533,5326455575M28x1,5M60x1,5152124 on request
K1864.40132306190211Csingle-actingdrilled channelsleft40135533,5326455575M28x1,5M60x1,5152124 on request
Order No.FormH5H7H8H9H11H12H13H14H15H16H17SWSW1Flow rate
max.
(cm³/s)
Oil requirement /
stroke
(cm³)
Oil requirement /
return stroke
(cm³)
CADAcc.PriceOrder
K1864.25101306190111C981070534137242010,5827463,23,28,8 on request
K1864.25101306190211C981070534137242010,5827463,23,28,8 on request
K1864.40131306190111C10913996646,541,5292412,5104055101027,7 on request
K1864.40131306190211C10913996646,541,5292412,5104055101027,7 on request
K1864.25102306190111C981070534137242010,5827463,23,2- on request
K1864.25102306190211C981070534137242010,5827463,23,2- on request
K1864.40132306190111C10913996646,541,5292412,51040551010- on request
K1864.40132306190211C10913996646,541,5292412,51040551010- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33