Product groups
Clamping armfor swing clamp
K1816

Clamping arm for swing clamp

go back

Item description/product images

DescriptionMaterial:High-strength aluminium alloyVersion:Coated with hart-coat®Note:Hard wearing surface, repels welding particles.
Suitable for pneumatic swing clamp K1815, in respective sizes.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1816 Clamping armfor swing clamp 147 kB

Drawings

Clamping armfor swing clamp

Item selection/filter

Order No.

SizeAA1BDD1D2D3HLTT1CADAcc.PriceOrder
K1816.12123541285,59M4124555 on request
K1816.16164141285,59M4125145 on request
K1816.202048616128,514M6166486 on request
K1816.25255061614914M6166666 on request
K1816.32326092016914M8198179 on request
K1816.40407092016914M8199079 on request
K1816.5050801025201117M1225105910 on request
K1816.6363901025201117M1225115910 on request