Product groups
5-axis clamping system compact smooth vice jaws
K0973

5-axis clamping system compact smooth vice jaws

go back

Item description/product images

DescriptionMaterial:Base plate and jaw hardened steel.
Vice jaws tool steel.
Version:Jaws black oxidised.
Jaw plates bright.
Note:The easy operability and rapid adjustment using a scale means that the clamping jaws can be quickly and surely adapted to new workpieces
The workpiece is always centred through the systematic construction of the 5-axis compact clamping system.
The optimal accessibility to the workpiece allows short, standard tooling to be used. Tooling costs are significantly reduced.

Positive down force by a clamping depth of >5 mm.
Clamping widths of 20 mm to 320 mm are possible.
Assembly:The 5-axis clamping system compact can be mounted on T-slot tables, grid systems or, using an adapter flange on conventional zero-point clamping systems.Accessory:Seating ledges K0974
Jaw plates K0975
Pendulum jaws K0988
Centre jaws K0987
Coupling for cross-clamping K0992

Order the seating ledges and jaw plates with pins separately.
Supplied withBaseplate K0994
Clamping jaw K0976
Extension shaft K0990.060
Extension shaft K0990.120
Adapter shaft K0991.060
Adapter shaft K0991.120
Threaded spindle K0940.999.002
Spindle nut K0940.999.003
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0973 5-axis clamping system compact smooth vice jaws 257 kB
 Function 5-axis compact clamping system 2,7 MB

Drawings

5-axis clamping system compact smooth vice jaws

Item selection/filter

Order No.

ABCHLTractive force
max. kN
Suitable
shoulder screw

weight
kg
CADAcc.PriceOrder
K0973.12400090150070908/312/1757,5see diagramK0815.1205521,96  on request
K0973.1240012515001051258/312/1758see diagramK0815.1205530,16  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33