Product groups
Base plates 5-axis clamping system compact
K0994

Base plates 5-axis clamping system compact

go back

Item description/product images

DescriptionMaterial:Steel.Version:Black oxidised.
Function faces ground.
Note:Base plates with locating slots on the underside for easy alignment of the plate on the machine table.
Securing via grid holes 12F7 for 40 mm and 50 mm grid spacing possible.
Lateral recesses provided for separate clamping means.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0994 Base plates 5-axis clamping system compact 289 kB
 Function 5-axis compact clamping system 2,7 MB

Drawings

Base plates 5-axis clamping system compact
Base plates 5-axis clamping system compact

Item selection/filter

Order No.

AA1A2BLSuitable
shoulder screw

weight
kg
CADAcc.PriceOrder
K0994.09028020x1024025090280K0815.120556,14 on request
K0994.09040031x1035036090400K0815.120558,58 on request
K0994.12528020x10240250125280K0815.120558,86 on request
K0994.12540031x10350360125400K0815.1205512,24 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33