Product groups
Centre jaw for 5-axis vice KIPPflexX
K2240

Centre jaw for 5-axis vice KIPPflexX

go back

Item description/product images

DescriptionMaterial:Body mild steel.
Jaw plates tool steel.
Version:Body black oxidised.
Vice jaws hardened, bright.
Note:Centre jaws are used to clamp 2 workpieces simultaneously.
The centre jaws can be moved to suit the size of the workpiece. 2 different sized workpiece can be clamped.
Type of operation:

Mounting the centre jaw in the rough part vice setting
- Clamping element on the centre jaw remains open.
- The maximum clamping travel of 1 mm per clamping unit must not be exceeded.


Mounting the centre jaw in the draw-down vice setting
- Clamping element on the centre jaw must be closed.
- The maximum clamping travel of 1 mm per jaw side must not be exceeded during draw-down clamping.
- The seating ledges to clip-in K0974.0900317 / K0974.1250317 cannot be used with the centre jaw during draw-down clamping.

Accessory:Jaw plates smooth for centre jaw K1002.
Jaw plates with pins for centre jaw K1002.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2240 Centre jaw for 5-axis vice KIPPflexX 137 kB

Drawings

Centre jaw for 5-axis vice KIPPflexX

Item selection/filter

Order No.B

HH1LL1CADAcc.PriceOrder
K2240.09015509015517546,522 on request
K2240.125180012518020046,522 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33