Product groups
Protective plugs aluminium, Form C, with slot, with O-ring
K0862_C

Protective plugs aluminium, Form C, with slot, with O-ring

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:Bright.Note:Use these plugs to seal grid holes and protect them from swarf and dirt.
Leave the protection plugs in holes not in use! Aluminium plugs are used when aggressive coolants are used or when cutting dry.
Advantages:The sealing washers (Form B and C) prevent coolant getting into the grid holes.Drawing reference:
Form A: with hex socket, without O-ring
Form B: with hex socket, with O-ring
Form C: with slot, with O-ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0862_C Protective plugs aluminium, Form C, with slot, with O-ring 159 kB
 Technical information for grid holes and grid pitches, M12, M16 55,1 kB

Drawings

Protective plugs aluminium, Form C, with slot, with O-ring

Item selection/filter

Order No.FormVersion 1Version 2D

D1GLL1NCADAcc.PriceOrder
K0862.3110815Cwith slotwith o-ring11,911,9M8157,52 on request
K0862.3111221Cwith slotwith o-ring11,911,9M122111,52 on request
K0862.3111626Cwith slotwith o-ring15,915,9M1626152 on request
K0862.3112035Cwith slotwith o-ring19,919,9M2035192 on request