Product groups
Centring pins for central hole
K0856

Centring pins for central hole

go back

Item description/product images

DescriptionMaterial:Steel.Version:Case-hardened.
Toleranced diameter ground.
Note:Form A
Locating pin for baseplates with grid holes.
Form B
Locating pin for baseplates with T-slots.
Accessory:Subplates K0806.
Tombstones cube K0805.
Clamping towers K1533, K1534, K1535.
Tooling angle plates K0803, K0804.
Baseplates K1532.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K0856_Datasheet_32682_Centring_pins_for_central_hole--en 250 kB

Drawings

Centring pins for central hole

Item selection/filter

Order No.FormD

GLL1CADAcc.PriceOrder
K0856.5025A25 g6M67734 on request
K0856.5030A30 h6M68744 on request
K0856.5050A50 g6M68744 on request
K0856.50301B30 h6M87936 on request