Product groups
Protective plugs aluminium, Form A, with hex socket, without O-ring
K0862_A

Protective plugs aluminium, Form A, with hex socket, without...

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:Bright.Note:Use these plugs to seal grid holes and protect them from swarf and dirt.
Leave the protection plugs in holes not in use! Aluminium plugs are used when aggressive coolants are used or when cutting dry.
Advantages:The sealing washers (Form B and C) prevent coolant getting into the grid holes.Drawing reference:
Form A: with hex socket, without O-ring
Form B: with hex socket, with O-ring
Form C: with slot, with O-ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0862_A Protective plugs aluminium, Form A, with hex socket, without O-ring 264 kB
 Technical information for grid holes and grid pitches, M12, M16 55,1 kB

Drawings

Protective plugs aluminium, Form A, with hex socket, without O-ring

Item selection/filter

Order No.FormVersion 1Version 2D

D1GLL1SWCADAcc.PriceOrder
K0862.1000815Awith hexagon socketwithout O-ring12,611,9M8157,54 on request
K0862.1001221Awith hexagon socketwithout O-ring1311,9M122111,54 on request
K0862.1001626Awith hexagon socketwithout O-ring1715,9M1626155 on request
K0862.1002035Awith hexagon socketwithout O-ring2119,9M2035195 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33