Product groups
Levelling feet in Hygienic DESIGN, Form A
K1303_A

Levelling feet in Hygienic DESIGN, Form A

go back

Item description/product images

DescriptionMaterial:

Foot plate and threaded spindle stainless steel 1.4301.
Rubber base (NBR) Shore 85 +/-5, FDA tested.
Rubber seal, silicone, FDA tested.

Version:Foot plate, high-gloss polished.
Threaded spindle, bright.
Rubber base, black.
Rubber seal, blue.
Note:Certified according to 3-A Sanitary Standard.

The high surface quality, the double sealing of the thread and the special seal on the machine foot's spindle joint prevent dirt from sticking and reduce cleaning times to a minimum.

The machine foot is supplied with the 3-A logo.
Application:The machine foot is particularly suitable for machines, plants and appliances in the foodstuff industry, breweries, dairies, beverage and pharmaceutical industries.Accessory:

Hygienic USIT® seal and shim washer K1491.

Hex cap nut with collar K1493.

Thread cover K1821.

Drawing reference:
1) Adjustment range
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1303_A Levelling feet in Hygienic DESIGN, Form A 211 kB
 KIPP-3-A-Zertifikat 207 kB

Drawings

Levelling feet in Hygienic DESIGN, Form A

Item selection/filter

Order No.FormDD1D2HH1H2H3LL1L2L3SWSW1Load rating
max. kN
(static load only)
CADAcc.PriceOrder
K1303.106012X140A60M12242319151112796045140132010 on request
K1303.106012X190A60M122423241511371048570190132010 on request
K1303.106016X140A60M16242319151112796045140132010 on request
K1303.106016X190A60M162423241511371048570190132010 on request
K1303.108016X140A80M16242519353114796045140132020 on request
K1303.108016X190A80M162425243531391048570190132020 on request
K1303.108020X140A80M20302519353114796045140172620 on request
K1303.108020X190A80M203025243531391048570190172620 on request
K1303.108024X140A80M24352519353114796045140203020 on request
K1303.108024X190A80M243525243531391048570190203020 on request
K1303.110016X140A100M16242819656117796045140132025 on request
K1303.110016X190A100M162428246561421048570190132025 on request
K1303.110020X140A100M20302819656117796045140172625 on request
K1303.110020X190A100M203028246561421048570190172625 on request
K1303.110024X140A100M24352819656117796045140203025 on request
K1303.110024X190A100M243528246561421048570190203025 on request
K1303.112016X140A120M16243220060121796045140132030 on request
K1303.112016X190A120M162432250601461048570190132030 on request
K1303.112020X140A120M20303220060121796045140172630 on request
K1303.112020X190A120M203032250601461048570190172630 on request
K1303.112024X140A120M24353220060121796045140203030 on request
K1303.112024X190A120M243532250601461048570190203030 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ukraine
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33