- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- K0421
Swivel feet threaded spindles steel or stainless steel
- K0422
Swivel feet ball joints with internal thread
- K0415
Swivel feet plates plastic
- K0415
Swivel feet plates antistatic
- K0416
Swivel feet plates die-cast zinc or stainless steel
- K0654
Swivel feet plates extended plastic
- K0417
Swivel feet plates extended die-cast zinc
- K0418
Swivel feet plates stainless steel
- K0419
Swivel feet plates with vibration absorption
- K0670
Machine feet with vibration absorption
- K0427
Levelling feet threaded spindles steel or stainless steel
- K0423
Levelling feet plates plastic
- K0424
Levelling feet plates, plastic, heavy-duty version
- K0425
Levelling feet plates die-cast zinc or stainless steel
- K0426
Levelling feet plates extended die-cast zinc
- K0429
Levelling feet ECO threaded spindles steel or stainless steel
- K0428
Levelling feet plates ECO die-cast zinc, stainless steel or plastic
- K0669
Levelling feet threaded spindles steel or stainless steel
- K0672
Levelling feet plates steel or stainless steel
- K0673
Levelling feet plates with rubber base steel or stainless steel
- K0739
Levelling feet steel or stainless steel
- K0741
Levelling feet stainless steel for sterile areas
- K1303
Levelling feet in Hygienic DESIGN
- K1821
Thread cover, stainless steel in Hygienic DESIGN
- K0742
Swivel feet steel
- K1937
Ducks feet
- K0674
Levelling feet round
- K0675
Levelling feet round with hex. collar
- K0676
Levelling feet with hex. base
- K0677
Levelling feet with knurled base
- K0678
Levelling feet
- K0679
Levelling feet caps
- K2036
Plugs, plastic with felt glide surface for round and square tubes
- K2033
Adjustment plugs, plastic without inserts for round and square tubes
- K2034
Adjustment plugs, plastic with non-slip inserts for round and square tubes
- K2035
Adjustment plugs, plastic with felt glide surface for round and square tubes
- K2134
Swivel feet plates, plastic
- K0687
Machine feet
- K0686
Cup elements type H2
- K0430
Tube inserts square with tapped bush
- K2031
Plugs with tapped hole, plastic for square tubes
- K0431
Tube inserts round with tapped bush
- K2032
Plugs with tapped hole, plastic for round tubes
- K0432
Levelling feet for aluminium profiles
- K0433
Levelling feet
- K0304
Swivel thrust pads
- K2201
Swivel screws, steel or stainless steel
- K0395
Swivel feet
- K0420
Swivel feet with vibration absorption
- K0391
Grub screws with ball thrust point
- K0393
Thrust pads
- K0390
Grub screws with thrust point, similar to DIN 6332
- K0392
Thrust pads DIN 6311 enhanced
- K1916
Thrust pads with retaining pin
- K0394
Thrust spindles
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0678_MBLevelling feet with hole |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Foot plate and threaded spindle in steel.Version:Foot plate and threaded spindle electro zinc-plated.Note:The threaded spindle is pressed into the rotatable base.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | A | D | D1 | D2 | H | H1 | L | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
K0678.13008X016 | with hole | 24,3 | 30 | M8 | 4 | 11 | 27 | 16 | 13 | 2,5 |  | | on request | | K0678.13008X020 | with hole | 24,3 | 30 | M8 | 4 | 11 | 31 | 20 | 13 | 2,5 |  | | on request | | K0678.13008X030 | with hole | 24,3 | 30 | M8 | 4 | 11 | 41 | 30 | 13 | 2,5 |  | | on request | | K0678.13008X040 | with hole | 24,3 | 30 | M8 | 4 | 11 | 51 | 40 | 13 | 2,5 |  | | on request | | K0678.13008X050 | with hole | 24,3 | 30 | M8 | 4 | 11 | 61 | 50 | 13 | 2,5 |  | | on request | | K0678.13010X016 | with hole | 24,3 | 30 | M10 | 4 | 12,5 | 28,5 | 16 | 17 | 3,5 |  | | on request | | K0678.13010X020 | with hole | 24,3 | 30 | M10 | 4 | 12,5 | 32,5 | 20 | 17 | 3,5 |  | | on request | | K0678.13010X030 | with hole | 24,3 | 30 | M10 | 4 | 12,5 | 42,5 | 30 | 17 | 3,5 |  | | on request | | K0678.13010X040 | with hole | 24,3 | 30 | M10 | 4 | 12,5 | 52,5 | 40 | 17 | 3,5 |  | | on request | | K0678.13010X050 | with hole | 24,3 | 30 | M10 | 4 | 12,5 | 62,5 | 50 | 17 | 3,5 |  | | on request | | K0678.13010X060 | with hole | 24,3 | 30 | M10 | 4 | 12,5 | 72,5 | 60 | 17 | 3,5 |  | | on request | | K0678.14008X016 | with hole | 30 | 40 | M8 | 5 | 11 | 27 | 16 | 13 | 2,5 |  | | on request | | K0678.14008X020 | with hole | 30 | 40 | M8 | 5 | 11 | 31 | 20 | 13 | 2,5 |  | | on request | | K0678.14008X030 | with hole | 30 | 40 | M8 | 5 | 11 | 41 | 30 | 13 | 2,5 |  | | on request | | K0678.14008X040 | with hole | 30 | 40 | M8 | 5 | 11 | 51 | 40 | 13 | 2,5 |  | | on request | | K0678.14008X050 | with hole | 30 | 40 | M8 | 5 | 11 | 61 | 50 | 13 | 2,5 |  | | on request | | K0678.14010X016 | with hole | 30 | 40 | M10 | 5 | 11 | 27 | 16 | 17 | 3,5 |  | | on request | | K0678.14010X020 | with hole | 30 | 40 | M10 | 5 | 11 | 31 | 20 | 17 | 3,5 |  | | on request | | K0678.14010X030 | with hole | 30 | 40 | M10 | 5 | 11 | 41 | 30 | 17 | 3,5 |  | | on request | | K0678.14010X040 | with hole | 30 | 40 | M10 | 5 | 11 | 51 | 40 | 17 | 3,5 |  | | on request | | K0678.14010X050 | with hole | 30 | 40 | M10 | 5 | 11 | 61 | 50 | 17 | 3,5 |  | | on request | | K0678.14010X060 | with hole | 30 | 40 | M10 | 5 | 11 | 71 | 60 | 17 | 3,5 |  | | on request | | K0678.15008X016 | with hole | 35 | 50 | M8 | 5,5 | 12,5 | 28,5 | 16 | 13 | 2,5 |  | | on request | | K0678.15008X020 | with hole | 35 | 50 | M8 | 5,5 | 12,5 | 32,5 | 20 | 13 | 2,5 |  | | on request | | K0678.15008X030 | with hole | 35 | 50 | M8 | 5,5 | 12,5 | 42,5 | 30 | 13 | 2,5 |  | | on request | | K0678.15008X040 | with hole | 35 | 50 | M8 | 5,5 | 12,5 | 52,5 | 40 | 13 | 2,5 |  | | on request | | K0678.15008X050 | with hole | 35 | 50 | M8 | 5,5 | 12,5 | 62,5 | 50 | 13 | 2,5 |  | | on request | | K0678.15010X016 | with hole | 35 | 50 | M10 | 5,5 | 14 | 30 | 16 | 17 | 3,5 |  | | on request | | K0678.15010X020 | with hole | 35 | 50 | M10 | 5,5 | 14 | 34 | 20 | 17 | 3,5 |  | | on request | | K0678.15010X030 | with hole | 35 | 50 | M10 | 5,5 | 14 | 44 | 30 | 17 | 3,5 |  | | on request | | K0678.15010X040 | with hole | 35 | 50 | M10 | 5,5 | 14 | 54 | 40 | 17 | 3,5 |  | | on request | | K0678.15010X050 | with hole | 35 | 50 | M10 | 5,5 | 14 | 64 | 50 | 17 | 3,5 |  | | on request | | K0678.15010X060 | with hole | 35 | 50 | M10 | 5,5 | 14 | 74 | 60 | 17 | 3,5 |  | | on request | | K0678.16008X016 | with hole | 46 | 60 | M8 | 5,5 | 13,5 | 29,5 | 16 | 13 | 2,5 |  | | on request | | K0678.16008X020 | with hole | 46 | 60 | M8 | 5,5 | 13,5 | 33,5 | 20 | 13 | 2,5 |  | | on request | | K0678.16008X030 | with hole | 46 | 60 | M8 | 5,5 | 13,5 | 43,5 | 30 | 13 | 2,5 |  | | on request | | K0678.16008X040 | with hole | 46 | 60 | M8 | 5,5 | 13,5 | 53,5 | 40 | 13 | 2,5 |  | | on request | | K0678.16008X050 | with hole | 46 | 60 | M8 | 5,5 | 13,5 | 63,5 | 50 | 13 | 2,5 |  | | on request | | K0678.16010X016 | with hole | 46 | 60 | M10 | 5,5 | 15 | 31 | 16 | 17 | 3,5 |  | | on request | | K0678.16010X020 | with hole | 46 | 60 | M10 | 5,5 | 15 | 35 | 20 | 17 | 3,5 |  | | on request | | K0678.16010X030 | with hole | 46 | 60 | M10 | 5,5 | 15 | 45 | 30 | 17 | 3,5 |  | | on request | | K0678.16010X040 | with hole | 46 | 60 | M10 | 5,5 | 15 | 55 | 40 | 17 | 3,5 |  | | on request | | K0678.16010X050 | with hole | 46 | 60 | M10 | 5,5 | 15 | 65 | 50 | 17 | 3,5 |  | | on request | | K0678.16010X060 | with hole | 46 | 60 | M10 | 5,5 | 15 | 75 | 60 | 17 | 3,5 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|