Product groups
Thrust pads with retaining pin
K1916

Thrust pads with retaining pin

go back

Item description/product images

DescriptionMaterial:Steel.Version:Case-hardened and black oxidised.Note:The pin is used to hold the pad on screw K0390.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1916 Thrust pads with retaining pin 229 kB

Drawings

Thrust pads with retaining pin

Item selection/filter

Order No.

DD1D2D3D4HH1LPP1CADAcc.PriceOrder
K1916.06124,6102572,5341,6 on request
K1916.08166,11227943,552 on request
K1916.10208,115281154,672,7 on request
K1916.12258,1182101364,672,7 on request
K1916.142810,1202,5101465,77,52,5 on request
K1916.163212,1222,5141576,77,52,5 on request
K1916.204015,6282,5181698,383 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Lithuania
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33