Product groups
Triangular grips ergonomic
K0785

Triangular grips ergonomic

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Hard components fibreglass reinforced plastic.
Soft components thermoplastic elastomer.
Bush or screw, steel grade 5.8 or stainless steel 1.4305.

Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:The colour combination
black grey RAL 7021 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.
On request:Other versions.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0785 Triangular grips ergonomic 154 kB

Drawings (total overview)

Triangular grips ergonomic

Item selection/filter

Order No.FormComponent
material
DD1D2HH1TLCADAcc.PriceOrder
K0785.8008KsteelM88026371017- on request
K0785.8010KsteelM108026371017- on request
K0785.8012KsteelM128026371017- on request
K0785.08008Kstainless steelM88026371017- on request
K0785.08010Kstainless steelM108026371017- on request
K0785.08012Kstainless steelM128026371017- on request
K0785.8008X20LsteelM880263710-20 on request
K0785.8008X25LsteelM880263710-25 on request
K0785.8008X30LsteelM880263710-30 on request
K0785.8008X40LsteelM880263710-40 on request
K0785.8010X30LsteelM1080263710-30 on request
K0785.8010X40LsteelM1080263710-40 on request
K0785.8010X50LsteelM1080263710-50 on request
K0785.8012X30LsteelM1280263710-30 on request
K0785.8012X40LsteelM1280263710-40 on request
K0785.8012X50LsteelM1280263710-50 on request
K0785.8012X60LsteelM1280263710-60 on request
K0785.08008X20Lstainless steelM880263710-20 on request
K0785.08008X25Lstainless steelM880263710-25 on request
K0785.08008X30Lstainless steelM880263710-30 on request
K0785.08008X40Lstainless steelM880263710-40 on request
K0785.08010X30Lstainless steelM1080263710-30 on request
K0785.08010X40Lstainless steelM1080263710-40 on request
K0785.08010X50Lstainless steelM1080263710-50 on request
K0785.08012X30Lstainless steelM1280263710-30 on request
K0785.08012X40Lstainless steelM1280263710-40 on request
K0785.08012X50Lstainless steelM1280263710-50 on request
K0785.08012X60Lstainless steelM1280263710-60 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Lithuania
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33