Product groups
Five lobe grips with external thread
K1298

Five lobe grips with external thread

go back

Item description/product images

DescriptionMaterial:Thermoset PF 31.
Steel or stainless steel.
Version:Thermoset black, high-gloss polished.
Trivalent blue passivated steel or bright stainless steel.
On request:Other screw lengths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1298 Five lobe grips with external thread 166 kB

Drawings

Five lobe grips with external thread

Item selection/filter

Order No.Component
material
D

D1D2HH1LCADAcc.PriceOrder
K1298.3206X10steelM6321622,51110 on request
K1298.3206X15steelM6321622,51115 on request
K1298.3206X20steelM6321622,51120 on request
K1298.3206X35steelM6321622,51135 on request
K1298.3208X15steelM8321622,51115 on request
K1298.3208X25steelM8321622,51125 on request
K1298.4006X15steelM64020281415 on request
K1298.4008X15steelM84020281415 on request
K1298.4008X20steelM84020281420 on request
K1298.4008X25steelM84020281425 on request
K1298.4008X30steelM84020281430 on request
K1298.4008X35steelM84020281435 on request
K1298.4008X45steelM84020281445 on request
K1298.4010X30steelM104020281430 on request
K1298.5008X15steelM850253517,515 on request
K1298.5008X25steelM850253517,525 on request
K1298.5010X20steelM1050253517,520 on request
K1298.5010X30steelM1050253517,530 on request
K1298.5010X40steelM1050253517,540 on request
K1298.5010X50steelM1050253517,550 on request
K1298.6012X30steelM1260303718,530 on request
K1298.6012X40steelM1260303718,540 on request
K1298.6012X50steelM1260303718,550 on request
K1298.13206X10stainless steelM6321622,51110 on request
K1298.13206X15stainless steelM6321622,51115 on request
K1298.13206X20stainless steelM6321622,51120 on request
K1298.13206X35stainless steelM6321622,51135 on request
K1298.13208X15stainless steelM8321622,51115 on request
K1298.13208X25stainless steelM8321622,51125 on request
K1298.14006X15stainless steelM64020281415 on request
K1298.14008X15stainless steelM84020281415 on request
K1298.14008X20stainless steelM84020281420 on request
K1298.14008X25stainless steelM84020281425 on request
K1298.14008X30stainless steelM84020281430 on request
K1298.14008X35stainless steelM84020281435 on request
K1298.14008X45stainless steelM84020281445 on request
K1298.14010X30stainless steelM104020281430 on request
K1298.15008X15stainless steelM850253517,515 on request
K1298.15008X25stainless steelM850253517,525 on request
K1298.15010X20stainless steelM1050253517,520 on request
K1298.15010X30stainless steelM1050253517,530 on request
K1298.15010X40stainless steelM1050253517,540 on request
K1298.15010X50stainless steelM1050253517,550 on request
K1298.16012X30stainless steelM1260303718,530 on request
K1298.16012X40stainless steelM1260303718,540 on request
K1298.16012X50stainless steelM1260303718,550 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Lithuania
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33