DescriptionMaterial:Thermoset PF 31, black. Steel bush and stud, electro zinc-plated.Version:High-gloss polished.On request:Other screw sizes, screw lengths and colours. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | A | B | D | D3 | H | H1 | T | CAD | Acc. | Price | Order |
---|
K0181.17006 | K | 70 | 22 | M6 | 19,6 | 38,8 | 20,2 | 12 |  | | on request | | K0181.17008 | K | 70 | 22 | M8 | 19,6 | 38,8 | 20,2 | 14 |  | | on request | | K0181.17010 | K | 70 | 22 | M10 | 19,6 | 38,8 | 20,2 | 14 |  | | on request | | K0181.18008 | K | 80 | 25 | M8 | 22,3 | 44 | 23 | 14 |  | | on request | | K0181.18010 | K | 80 | 25 | M10 | 22,3 | 44 | 23 | 22 |  | | on request | | K0181.19010 | K | 90 | 28 | M10 | 25 | 49,6 | 26 | 22 |  | | on request | | K0181.19012 | K | 90 | 28 | M12 | 25 | 49,6 | 26 | 21 |  | | on request | |
|
Order No. | Form | A | B | D | D3 | H | H1 | L | CAD | Acc. | Price | Order |
---|
K0181.27006X18 | L | 70 | 22 | M6 | 19,6 | 38,8 | 20,2 | 18 |  | | on request | | K0181.27008X24 | L | 70 | 22 | M8 | 19,6 | 38,8 | 20,2 | 24 |  | | on request | | K0181.28010X20 | L | 80 | 25 | M10 | 22,3 | 44 | 23 | 20 |  | | on request | | K0181.28010X30 | L | 80 | 25 | M10 | 22,3 | 44 | 23 | 30 |  | | on request | | K0181.29010X30 | L | 90 | 28 | M10 | 25 | 49,6 | 26 | 30 |  | | on request | | K0181.29012X24 | L | 90 | 28 | M12 | 25 | 49,6 | 26 | 24 |  | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|