K0279_AGFive lobe grips with external thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial, version:Body black hard thermoplastic. Coating black soft thermoplastic. External thread electro zinc-plated steel grade 5.8.Note:SYMPA TOUCH five lobe grips are available in 3 sizes with internal and external threads.On request:Other screw sizes, screw lengths, versions and colours.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | D2 | H | H1 | L | CAD | Acc. | Price | Order |
---|
K0279.4006X15 | L | M6 | 40 | 19 | 27,7 | 4,6 | 15 |  | | on request | | K0279.4006X20 | L | M6 | 40 | 19 | 27,7 | 4,6 | 20 |  | | on request | | K0279.4006X25 | L | M6 | 40 | 19 | 27,7 | 4,6 | 25 |  | | on request | | K0279.4006X35 | L | M6 | 40 | 19 | 27,7 | 4,6 | 35 |  | | on request | | K0279.4008X16 | L | M8 | 40 | 19 | 27,7 | 4,6 | 16 |  | | on request | | K0279.4008X25 | L | M8 | 40 | 19 | 27,7 | 4,6 | 25 |  | | on request | | K0279.4008X35 | L | M8 | 40 | 19 | 27,7 | 4,6 | 35 |  | | on request | | K0279.4010X20 | L | M10 | 40 | 19 | 27,7 | 4,6 | 20 |  | | on request | | K0279.4010X30 | L | M10 | 40 | 19 | 27,7 | 4,6 | 30 |  | | on request | | K0279.4010X40 | L | M10 | 40 | 19 | 27,7 | 4,6 | 40 |  | | on request | | K0279.4010X50 | L | M10 | 40 | 19 | 27,7 | 4,6 | 50 |  | | on request | | K0279.5006X15 | L | M6 | 50 | 23,5 | 27,7 | 4,6 | 15 |  | | on request | | K0279.5006X20 | L | M6 | 50 | 23,5 | 27,7 | 4,6 | 20 |  | | on request | | K0279.5006X25 | L | M6 | 50 | 23,5 | 27,7 | 4,6 | 25 |  | | on request | | K0279.5006X35 | L | M6 | 50 | 23,5 | 27,7 | 4,6 | 35 |  | | on request | | K0279.5008X16 | L | M8 | 50 | 23,5 | 27,7 | 4,6 | 16 |  | | on request | | K0279.5008X25 | L | M8 | 50 | 23,5 | 27,7 | 4,6 | 25 |  | | on request | | K0279.5008X35 | L | M8 | 50 | 23,5 | 27,7 | 4,6 | 35 |  | | on request | | K0279.5010X30 | L | M10 | 50 | 23,5 | 27,7 | 4,6 | 30 |  | | on request | | K0279.5010X40 | L | M10 | 50 | 23,5 | 27,7 | 4,6 | 40 |  | | on request | | K0279.5010X50 | L | M10 | 50 | 23,5 | 27,7 | 4,6 | 50 |  | | on request | | K0279.6006X15 | L | M6 | 60 | 31,8 | 27,7 | 4,6 | 15 |  | | on request | | K0279.6006X20 | L | M6 | 60 | 31,8 | 27,7 | 4,6 | 20 |  | | on request | | K0279.6006X25 | L | M6 | 60 | 31,8 | 27,7 | 4,6 | 25 |  | | on request | | K0279.6006X35 | L | M6 | 60 | 31,8 | 27,7 | 4,6 | 35 |  | | on request | | K0279.6008X16 | L | M8 | 60 | 31,8 | 27,7 | 4,6 | 16 |  | | on request | | K0279.6008X25 | L | M8 | 60 | 31,8 | 27,7 | 4,6 | 25 |  | | on request | | K0279.6008X35 | L | M8 | 60 | 31,8 | 27,7 | 4,6 | 35 |  | | on request | | K0279.6010X20 | L | M10 | 60 | 31,8 | 27,7 | 4,6 | 20 |  | | on request | | K0279.6010X30 | L | M10 | 60 | 31,8 | 27,7 | 4,6 | 30 |  | | on request | | K0279.6010X40 | L | M10 | 60 | 31,8 | 27,7 | 4,6 | 40 |  | | on request | | K0279.6010X50 | L | M10 | 60 | 31,8 | 27,7 | 4,6 | 50 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|