Product groups
Threaded inserts self-tapping with cutting slot
K0978

Threaded inserts self-tapping with cutting slot

go back

Item description/product images

DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel case hardened, electro zinc-plated.
Stainless steel bright.
Note:Self-tapping threaded inserts for making high-strength, wear-free, vibration resistant screw connections in materials with low shear strength such as aluminium and aluminium alloys, brass, bronze, cast iron, duro and thermoplastics.

The threaded inserts are tapered at the bottom and have a cutting slot. By screwing in they cut their own threads inside a receiver hole. This guarantees a completely secure and firm anchoring in the host material.

Internal thread D1 acc. to ISO 6H.

The threaded inserts with cutting slot spring slightly inwards in the slot region in some materials. This results in a screw locking effect. If this is not desired, we recommend the threaded inserts with a cutting bore.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0978 Threaded inserts self-tapping with cutting slot 266 kB
 Self-tapping thread inserts, installation information 238 kB

Drawings

Threaded inserts self-tapping with cutting slot

Item selection/filter

Order No.

Main
material
D1
internal
thread
D2L
length
PT
min.
R min.
light metal
R min.
cast iron
R min.
plastics
Order No.
Hand ass. tool
Order No.
M/C ass. tool
CADAcc.PriceOrder
K0978.03steelM3560,5811,51,25K0978.803K0978.903 on request
K0978.04steelM46,580,75101,31,951,6K0978.804K0978.904 on request
K0978.05steelM58101131,62,42K0978.805K0978.905 on request
K0978.06steelM610141,517232,5K0978.806K0978.906 on request
K0978.08steelM812151,5182,43,63K0978.808K0978.908 on request
K0978.10steelM1014181,5222,84,23,5K0978.810K0978.910 on request
K0978.12steelM1216221,5263,24,84K0978.812K0978.912 on request
K0978.16steelM1620221,527465-K0978.916 on request
K0978.103stainless steelM3560,5811,51,25K0978.803K0978.903 on request
K0978.104stainless steelM46,580,75101,31,951,6K0978.804K0978.904 on request
K0978.105stainless steelM58101131,62,42K0978.805K0978.905 on request
K0978.106stainless steelM610141,517232,5K0978.806K0978.906 on request
K0978.108stainless steelM812151,5182,43,63K0978.808K0978.908 on request
K0978.110stainless steelM1014181,5222,84,23,5K0978.810K0978.910 on request
K0978.112stainless steelM1216221,5263,24,84K0978.812K0978.912 on request
K0978.116stainless steelM1620221,527465-K0978.916 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33