Product groups

Item description/product images

DescriptionMaterial:Threaded insert in steel.Version:Passivated.Note:Solid body threaded inserts allow threaded holes which have been damaged, torn out or jammed to be used again or to be repaired. This makes it possible to recover scrap and rejects of expensive products.
Solid body threaded inserts are suitable for use in various materials, including light metals and castings.
Permissible deviations:
The medium tolerance class applies to the threads listed, i.e. 6g for bolt threads.
Other dimensions ±0.25 mm.

Solid body threaded inserts are used where threaded holes that have been drilled too large or drill hole spacings that have not been observed in workpieces need to be redone.

Technical information see operating instructions for threaded inserts.
Advantages:- Quick and easy installation.
- The insert is fixed with pins in order to prevent torsion due to twisting or vibrations.
- No other special tools are required besides the assembly tool.
Drawing reference:
1) locking pin
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0400 Threaded inserts solid body 212 kB
 Installing and removing threaded inserts 67,3 kB

Drawings

Threaded inserts solid body

Item selection/filter

Order No.D2
external
thread
L
length
Core
drill Ø
Counter-
sink Ø
+0.25
Tap
size
Min.
thread
depth
Removal
drill
Ø
Removal
drilling
depth
Order No.
assembly tools
CADAcc.PriceOrder
K0400.08M886,98,3M89,55,54K0400.808  on request
K0400.10X125M10x1,25108,810,3M10x1,2512,57,54,8K0400.810  on request
K0400.12X125M12x1,251210,812,3M12x1,2514,59,54,8K0400.812  on request
K0400.14X15M14x1,51412,814,3M14x1,516,511,54,8K0400.814  on request
K0400.16X15M16x1,51614,816,3M16x1,518,513,54,8K0400.816  on request
K0400.18X15M18x1,51816,818,3M18x1,520,515,54,8K0400.818  on request
K0400.20X15M20x1,52018,820,3M20x1,522,517,54,8K0400.820  on request
K0400.22X15M22x1,52220,722,3M22x1,524,517,86,4K0400.822  on request
K0400.24X15M24x1,52422,524,3M24x1,526,519,86,4K0400.824  on request
K0400.30X2M30x2302830,3M30x234,525,86,4K0400.830  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33