Product groups
Threaded inserts reinforcedinternal thread, self-locking
K0402

Threaded inserts reinforced internal thread, self-locking

go back

Item description/product images

DescriptionMaterial:Threaded insert in stainless steel.Version:Passivated.Note:Reinforced threaded inserts allow threaded holes which have been damaged, torn out or jammed to be used again or to be repaired. This makes it possible to recover scrap and rejects of expensive products.
Reinforced threaded inserts are suitable for use in various materials, including light metals and casting.
Inserts with internal threads larger than M6 are supplied with four locking pins instead of two.
Permissible deviations:
The medium tolerance class applies to the threads listed, i.e. 6H for nut threads and 6g for bolt threads. Other dimensions ±0.25 mm.

Technical information see operating instructions for threaded inserts.
Advantages:- Quick and easy installation.
- The insert is fixed with pins in order to prevent torsion due to twisting or vibrations.
- No other special tools are required besides the assembly tool.
Drawing reference:
1) locking pin
2) self-locking part of internal thread
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0402 Threaded inserts reinforcedinternal thread, self-locking 231 kB
 Installing and removing threaded inserts 67,3 kB

Drawings

Threaded inserts reinforcedinternal thread, self-locking

Item selection/filter

Order No.D1
internal
thread
D2
external
thread
L1
length
L
length
Core
drill Ø
Counter-
sink Ø
+0.25
Tap
size
Min.
thread
depth
Removal
drill
Ø
Removal
drilling
depth
Order No.
assembly tools
CADAcc.PriceOrder
K0402.104M4M8486,98,3M89,55,54K0399.804  on request
K0402.105M5M10x1,255108,810,3M10x1,2512,57,54,8K0399.805  on request
K0402.106M6M12x1,2561210,812,3M12x1,2514,59,54,8K0399.806  on request
K0402.108M8M14x1,571412,814,3M14x1,516,511,54,8K0399.808  on request
K0402.110M10M16x1,581614,816,3M16x1,518,513,54,8K0399.810  on request
K0402.112M12M18x1,591816,818,3M18x1,520,515,54,8K0399.812  on request
K0402.114M14M20x1,5102018,820,3M20x1,522,517,54,8K0399.814  on request
K0402.116M16M22x1,5112220,722,3M22x1,524,517,86,4K0399.816  on request
K0402.116X15M16x1,5M22x1,5112220,722,3M22x1,524,517,86,4K0399.816  on request
K0402.118X15M18x1,5M24x1,5122422,524,3M24x1,526,519,86,4K0399.818  on request
K0402.120M20M30x215302830,3M30x234,525,86,4K0399.820  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33